Skip to main content
Exigo E1500 Trailer Refrigeration Unit

Exigo - E1500

Daikin trailer refrigeration unit Exigo offers minimum total cost of ownership and maximum peace of mind
E1500

Product Features

  • Full variable speed technology providing high energy efficiency
  • Daikin components with proven reliability
  • Lightweight design providing 100kg reduction compared to traditional TRUs
  • Ease of fleet management via advanced telematics, compatible across platforms
  • Reduced maintenance downtime with 3000h service interval as standard
  • Electric architecture providing true 15kW cooling capacity in both Diesel mode and Electric mode
  • Highest cooling power of the category in frozen applications (ATP conditions -20°C/30°C)
  • Ease of unit operation with high resolution graphical user interface
  • Very quiet as standard
  • 2-year warranty, telematics and 24/7 multilanguage emergency call center included as standard
  • EMEA sales and service network backed by Daikin

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life

Documentation

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?