
Product Features
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor units for pair application
- Anti-corrosion treated outdoor heat exchanger fin
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
This unit can be used in combination with following unit(s)
Benefits
-
Outdoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.





Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Albanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Arabic.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Bosnian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Estonian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Latvian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Lithuanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Macedonian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Norwegian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Romanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Serbian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
A.RXM(25.35)A9.RXM-A8. RXP-N8_Installer reference guide_4P769827-4C_Turkish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)