Skip to main content

FTXM-B / RXM-A9

FTXM-B / RXM-A9

Product Features

  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • Seasonal efficiency values up to A+++ in cooling and heating in pair and multi
  • Designed to provide enhanced comfort with even temperature distribution throughout the room. The double flaps direct the air towards the ceiling in heating and along the wall in heating.
  • 2 area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment; if no people are detected, the unit will automatically switch over to the energy-efficient setting.
  • Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
  • Outdoor units for pair application
  • Set temperature can be reached up to 14% faster compared to a reference Daikin system under specified test conditions (pair only) based on our internal testings.
  • The dust filter is designed to help reduce airborne dust particles and certain contaminants, supporting improved indoor air quality.
  • Anti-corrosion treated outdoor heat exchanger fin
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Uses Daikin Flash Streamer technology, designed to help reduce certain airborne allergens and odours, supporting improved indoor air quality.
  • Silver allergen filter captures allergens such as pollen and supports improved indoor air quality.
  • Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc
  • Onecta app: control your indoor from any location with an app, via your local network or internet.
  • Quiet operation: down to 19dBA sound pressure level
  • 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces

Benefits

  • Outdoor unit silent operation

    Outdoor unit silent operation

    "Silent" button lowers the operation sound of the outdoor unit by 3 dB(A), helping to reduce noise levels in the surrounding area.

  • Heat boost

    Heat boost

    Set temperature can be reached up to 14% faster compared to a reference Daikin system under specified test conditions (pair only) based on our internal testings.

  • Comfort+

    Comfort+

    Designed to provide enhanced comfort with more even temperature distribution throughout the room.

  • Titanium apatite deodorising filter

    Titanium apatite deodorising filter

    Decomposes bothersome odours

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • Onecta app

    Onecta app

    Control your indoor climate from any location via smartphone or tablet

  • Econo mode

    Econo mode

    Limits the unit's power consumption, allowing other high-power appliances to be used simultaneously.

  • 2 area motion detection sensor

    2 area motion detection sensor

    Air flow is sent to a zone other than where the person is located at that moment. If no people are detected, the unit will automatically switch over to the energy efficient setting.

  • Energy saving during standby mode

    Energy saving during standby mode

    Current consumption is reduced when operating on standby.

  • Night set mode

    Night set mode

    Designed to help reduce unnecessary cooling or heating during night-time operation.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • On/off contact

    On/off contact

    An on/off window (or door) contact function automatically switches off the unit when a window or door is detected as open. This prevents any unnecessary cooling or heating when rooms are ventilated.

  • Temperature setting limitation

    Temperature setting limitation

    Allows owners to define minimum and maximum temperature limits for both cooling and heating modes. This prevents misuse of extreme temperature settings.

  • Powerful mode

    Powerful mode

    Can be selected for faster heating or cooling; after the powerful mode is turned off, the unit returns to the preset mode.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Whisper quiet

    Whisper quiet

    Designed for quiet operation, with sound pressure levels as low as 19 dB(A), depending on operating conditions.

  • Indoor unit silent operation

    Indoor unit silent operation

    "Silent" button on the remote control lowers the operation sound of the indoor unit by 3dB(A)

  • Hot air preference

    Hot air preference

    Gently adjusts airflow in heating mode to ensure the indoor air reaches the set temperature in cold outdoor conditions.

  • 3-D air flow

    3-D air flow

    Combines vertical and horizontal auto-swing to circulate a stream of warm or cool air right to the corners of even large spaces.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Horizontal auto swing

    Horizontal auto swing

    Possibility to select automatic horizontal moving of the air discharge louvre, for uniform air flow and temperature distribution.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Silver allergen removal and air purifying filter

    Silver allergen removal and air purifying filter

    Silver allergen removal and air purifying filter - Captures allergens such as pollen and dust mites.

  • Flash Streamer

    Flash Streamer

    Uses Daikin Flash Streamer technology, designed to help reduce certain airborne allergens and odours, supporting improved indoor air quality.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Weather compensation function

    Weather compensation function

    The weather compensation function compensates the heat loss of home in heating mode when outdoor temperature suddenly drops

Documentation

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?