Product Features
- Depth of all units is 620mm, ideal for narrow spaces
- Individual flap control: flexibility to suit every room layout without changing the location of the unit!
- Reduced energy consumption thanks to specially developed small tube heat exchanger, DC fan motor and drain pump
- Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible
- Optimum comfort guaranteed with automatic air flow adjustment to the required load
- Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required
- Maintenance operations can be performed by removing the front panel
- Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms
- Standard drain pump with 580mm lift increases flexibility and installation speed
Benefits
Documentation
Download language
Download language
Download language
Download language
Download language