| FXCQ20AVEB | FXCQ25AVEB | FXCQ32AVEB | FXCQ40AVEB | FXCQ50AVEB | FXCQ63AVEB | FXCQ80AVEB | FXCQ125AVEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | At high fan speed | dBA | 32.0 | 34.0 | 34.0 | 36.0 | 37.0 | 39.0 | 42.0 | 46.0 | |
| At low fan speed | dBA | 28.0 | 29.0 | 30.0 | 31.0 | 31.0 | 32.0 | 33.0 | 38.0 | |||
| At medium fan speed | dBA | 30.0 | 31.0 | 32.0 | 33.0 | 35.0 | 37.0 | 38.0 | 42.0 | |||
| Cooling | At low fan speed | dBA | 28.0 | 29.0 | 30.0 | 31.0 | 31.0 | 32.0 | 33.0 | 38.0 | ||
| At high fan speed | dBA | 32.0 | 34.0 | 34.0 | 36.0 | 37.0 | 39.0 | 42.0 | 46.0 | |||
| At medium fan speed | dBA | 30.0 | 31.0 | 32.0 | 33.0 | 35.0 | 37.0 | 38.0 | 42.0 | |||
| Standard Accessories | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | Operation manual | |||
| Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | ||||
| Declaration of conformity | Declaration of conformity | Declaration of conformity | Declaration of conformity | Declaration of conformity | Declaration of conformity | Declaration of conformity | Declaration of conformity | Declaration of conformity | ||||
| Installation pattern | Installation pattern | Installation pattern | Installation pattern | Installation pattern | Installation pattern | Installation pattern | Installation pattern | Installation pattern | ||||
| Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | Washer for hanger bracket | ||||
| Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | Clamp metal | ||||
| Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | Drain hose | ||||
| Joint insulating material | Joint insulating material | Joint insulating material | Joint insulating material | Joint insulating material | Joint insulating material | Joint insulating material | Joint insulating material | Joint insulating material | ||||
| Washer clamp | Washer clamp | Washer clamp | Washer clamp | Washer clamp | Washer clamp | Washer clamp | Washer clamp | Washer clamp | ||||
| Sealing material | Sealing material | Sealing material | Sealing material | Sealing material | Sealing material | Sealing material | Sealing material | Sealing material | ||||
| Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | Clamps | ||||
| Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | Screws | ||||
| Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | Insulation piping cover for drain piping | ||||
| Refrigerant | GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | |||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | ||||
| Power input - 50Hz | Cooling | At high fan speed | kW | 0.031 | 0.039 | 0.039 | 0.041 | 0.059 | 0.063 | 0.090 | 0.149 | |
| Heating | At high fan speed | kW | 0.028 | 0.035 | 0.035 | 0.037 | 0.056 | 0.060 | 0.086 | 0.146 | ||
| Cooling capacity | Total capacity | At high fan speed | kW | 2.2 (1) | 2.8 (1) | 3.6 (1) | 4.5 (1) | 5.6 (1) | 7.1 (1) | 9.0 (1) | 14.0 (1) | |
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 9.52 | 9.52 | 9.52 | |
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Gas | OD | mm | 12.7 | 12.7 | 12.7 | 12.7 | 12.7 | 15.9 | 15.9 | 15.9 | ||
| Type | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | Flare connection | ||||
| Drain | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | ||||
| Sound power level | Cooling | At high fan speed | dBA | 48 | 50 | 50 | 52 | 53 | 55 | 58 | 62 | |
| Air filter | Type | Resin net with mold resistance | Resin net with mold resistance | Resin net with mold resistance | Resin net with mold resistance | Resin net with mold resistance | Resin net with mold resistance | Resin net with mold resistance | Resin net with mold resistance | |||
| Dimensions | Unit | Width | mm | 775 | 775 | 775 | 775 | 990 | 990 | 1,445 | 1,445 | |
| Depth | mm | 620 | 620 | 620 | 620 | 620 | 620 | 620 | 620 | |||
| Height | mm | 305 | 305 | 305 | 305 | 305 | 305 | 305 | 305 | |||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | |||
| Weight | Unit | kg | 19 | 19 | 19 | 19 | 22 | 25 | 33 | 38 | ||
| Fan | Air flow rate - 50Hz | Cooling | At high fan speed | m³/min | 10.5 | 11.5 | 11.5 | 12 | 15 | 16 | 26 | 32 |
| At low fan speed | m³/min | 7.5 | 8 | 8 | 8.5 | 10.5 | 11.5 | 18.5 | 22.5 | |||
| Decoration panel | Weight | kg | 10 | 10 | 10 | 10 | 11 | 11 | 13 | 13 | ||
| Model | BYBCQ40HW1 | BYBCQ40HW1 | BYBCQ40HW1 | BYBCQ40HW1 | BYBCQ63HW1 | BYBCQ63HW1 | BYBCQ125HW1 | BYBCQ125HW1 | ||||
| Dimensions | Height | mm | 55 | 55 | 55 | 55 | 55 | 55 | 55 | 55 | ||
| Depth | mm | 700 | 700 | 700 | 700 | 700 | 700 | 700 | 700 | |||
| Width | mm | 1,070 | 1,070 | 1,070 | 1,070 | 1,285 | 1,285 | 1,740 | 1,740 | |||
| Colour | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | Fresh white (6.5Y 9.5/0.5) | ||||
| Heating capacity | Total capacity | At high fan speed | kW | 2.5 (2) | 3.2 (2) | 4.0 (2) | 5.0 (2) | 6.3 (2) | 8.0 (2) | 10.0 (2) | 16.0 (2) | |
| Current - 50Hz | Maximum fuse amps (MFA) | A | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Name | VE | VE | VE | VE | VE | VE | VE | VE | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) | |||||
| (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. | |||||
| (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | |||||
| (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | (5) - Maximum allowable voltage range variation between phases is 2%. | |||||
| (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | (6) - MCA/MFA: MCA = 1.25 x FLA | |||||
| (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | (7) - MFA ≤ 4 x FLA | |||||
| (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | (8) - Next lower standard fuse rating minimum 16A | |||||
| (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | (9) - Select wire size based on the value of MCA | |||||
| (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | (10) - Instead of a fuse, use a circuit breaker | |||||
| (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | (11) - Contains fluorinated greenhouse gases | |||||