Skip to main content
Water cooled screw inverter chiller, premium efficiency, standard sound

EWWH-VZPS

EWWH-VZPS

Product Features

  • Premium energy efficiency both at full and part load conditions
  • Compact footprint through stacked heat exchanger lay-out
  • Heat pump version with reversibility on water side (up to 90°C hot water production)
  • Multiple options available: sound proof cabinet, rapid restart, removable electrical panel, etc. to adapt the unit to your specific application and need
  • HFO R1234zeE Refrigerant with Ozone Depletion Potential equal to zero and extremely low Global Warming Potential
  • Thanks to a large operating envelope, the unit is suitable for all possible process and comfort applications
  • High efficient flooded type heat exchanger allowing maximum unit performances
  • One or two truly independent refrigerant circuits for outstanding reliability

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances

Documentation

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?