Specifications Table for EWWH-VZPS

EWWH370VZPSA1 EWWH530VZPSA1 EWWH680VZPSA1 EWWH880VZPSA2 EWWHC12VZPSA2 EWWHC13VZPSA2
Cooling capacity Nom. kW 369 525 677 884 1,180 1,295
Capacity control Method   Variable Variable Variable Variable Variable Variable
  Minimum capacity % 20 20 20 10 10 10
Power input Cooling Nom. kW 64.7 94.9 119 166 221 247
EER 5.71 5.53 5.67 5.34 5.35 5.25
ESEER 7.9 8.64 8.83 8.54 8.85 9
Dimensions Unit Depth mm 3,750 3,822 3,822 4,508 4,750 4,874
    Height mm 2,108 2,430 2,487 2,302 2,500 2,493
    Width mm 1,179 1,287 1,303 1,579 1,610 1,769
Weight Unit kg 3,247 4,082 4,346 6,310 7,530 8,250
  Operation weight kg 3,375 4,349 4,660 6,900 8,300 9,200
Water heat exchanger - evaporator Type   Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube Flooded shell and tube
  Water volume l 96 168 199 320 380 480
Water heat exchanger - condenser Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
Compressor Type   Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor
  Quantity   1 1 1 2 2 2
Sound power level Cooling Nom. dBA 99 105 105 106 107 109
Sound pressure level Cooling Nom. dBA 80 86 86 87 88 89
Refrigerant Charge kg 100 150 180 290 320 350
  Circuits Quantity   1 1 1 2 2 2
  GWP   7 7 7 7 7 7
Refrigerant circuit Charge kg 100 150 180 290 320 350
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; condenser 30/35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0
  (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744
  (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C
  (5) - Maximum running current is based on max compressor absorbed current in its envelope (5) - Maximum running current is based on max compressor absorbed current in its envelope (5) - Maximum running current is based on max compressor absorbed current in its envelope (5) - Maximum running current is based on max compressor absorbed current in its envelope (5) - Maximum running current is based on max compressor absorbed current in its envelope (5) - Maximum running current is based on max compressor absorbed current in its envelope
  (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. (6) - Maximum unit current for wires sizing is based on minimum allowed voltage. (6) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (7) - Maximum current for wires sizing: compressor full load ampere x 1.1 (7) - Maximum current for wires sizing: compressor full load ampere x 1.1 (7) - Maximum current for wires sizing: compressor full load ampere x 1.1 (7) - Maximum current for wires sizing: compressor full load ampere x 1.1 (7) - Maximum current for wires sizing: compressor full load ampere x 1.1 (7) - Maximum current for wires sizing: compressor full load ampere x 1.1
  (8) - All data refers to the standard unit without options. (8) - All data refers to the standard unit without options. (8) - All data refers to the standard unit without options. (8) - All data refers to the standard unit without options. (8) - All data refers to the standard unit without options. (8) - All data refers to the standard unit without options.
  (9) - All data are subject to change without notice. Please refer to the unit nameplate data. (9) - All data are subject to change without notice. Please refer to the unit nameplate data. (9) - All data are subject to change without notice. Please refer to the unit nameplate data. (9) - All data are subject to change without notice. Please refer to the unit nameplate data. (9) - All data are subject to change without notice. Please refer to the unit nameplate data. (9) - All data are subject to change without notice. Please refer to the unit nameplate data.
  (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
  (12) - In case of inverter driven units, no inrush current at start up is experienced. (12) - In case of inverter driven units, no inrush current at start up is experienced. (12) - In case of inverter driven units, no inrush current at start up is experienced. (12) - In case of inverter driven units, no inrush current at start up is experienced. (12) - In case of inverter driven units, no inrush current at start up is experienced. (12) - In case of inverter driven units, no inrush current at start up is experienced.