Product Features
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- WLAN cartridge included
This unit can be used in combination with following unit(s)
Benefits
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Onecta app
Control your indoor climate from any location via smartphone or tablet
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen