Skip to main content
DucoBox Energy Sky

DucoBox Energy Sky

Compact and lightweight ceiling mounted CHRV.
DucoBox Energy Sky

Product Features

  • The DucoBox Energy Sky with a ventilation flow rate of 275 m3/h(at 200 Pa)
  • Especially developed for mounting in compact technical rooms and cramped storage areas, such as in apartment buildings.
  • Thanks to its limited height of 30 cm, fitting seamlessly into suspended ceilings.
  • Smart demand control also ensures that the unit operates very energy-efficiently.
  • The device is extremely very light (19 kg), making it easy to install by one person.
  • Despite its light weight, the unit is still very quiet. With a maximum emission from casing of 54dB, it is among the quietest ceiling units on the market.
  • Save more than 50 % on calibration time thanks to features such as automatic calibration, copy function and 100 % configuration interchangeability via display.
  • The unit can also be wall-mounted.
  • All the advantages of the other DUCO CHRV systems were adopted, including the possibility of 2-zone control via external valve, automatic calibration, copy function, head-up display

Benefits

  • Easy installation

    Easy installation

    Very lightweight (19 kg) and compact (30cm height), making it easy to install by one person.

  • Flexible solution

    Flexible solution

    Optional pre-heater and multizone valve available

  • Low noise performance

    Low noise performance

    Maximum emission from casing of 54dB, it is among the quietest ceiling units on the market.

  • Thermal efficiency

    Thermal efficiency

    Thermal efficiency up to 91,2% (A+ Energy Label)

Documentation

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?