

Why choose Daikin's Optimised Heating 4
Different design options for your interior
About Optimised Heating 4
Fireplace logic
As soon as the room reaches your desired temperature due to a secondary heat source like a fireplace, the unit automatically stops heating and the fan continues to rotate.
*Available on Stylish and Perfera wall mounted units
Heat boost
The heat boost function quickly heats your home and reaches your set temperature 14% faster* than a regular air conditioner.
*Heat boost test condition: 50 class, outdoor temperature 2°C - Indoor temperature 10°C, R/C setting:23°C”
**Available on full Optimised heating range
Inaudible operation
The Optimised Heating 4 indoor unit runs so quietly, you almost forget it’s there.
Clean, healthy air
Creating a healthy indoor environment is essential in colder climates. This is why Daikin implements smart technologies like the Daikin Flash Steamer to improve the air quality of your home.


Intelligent airflow
The Daikin smart sensors direct air away from people and switch the system to energy efficiency mode automatically when detecting an empty room - for optimal comfort and efficiency.
Best-in-class reliability down to -25°C
The Optimised Heating 4 range offers reliable heating even in icy conditions thanks to smart features that reduce ice build-up and defrost ice faster.

Smart Climate Control
Optimised Heating 4 offers different ways to manage your home environment. Control the unit using the infrared remote control, the Daikin Residential Controller app on your smartphone, or voice controls via Alexa or Google Home.
Easy installation

The Optimised Heating 4 range offers quick and easy installation. This includes piping specifically adjusted to the thicker walls of Scandinavian buildings and other smart solutions. Moreover, the improved lift handle helps installers to easily carry an outdoor unit while wearing thick gloves.
Available on the full range.

Extended piping: This longer piping is specifically adapted to accommodate the thicker walls of Scandinavian buildings, and help contractors cut down on installation time.

Improved lift handle: Newly designed handle helps installers easily carry an outdoor unit while wearing thick gloves.

Coil spring: Thanks to this improvement, the pipes can be bent easier without deforming. For example in sharp angles the spring can be useful to avoid deformation of the pipe.
Available on the full range.
Related products
Learn more
-
Optimised Heating 4 - 2021PDF | 3.71MB