What are air-to-air heat pumps?
Air-to-air heat pumps heat and cool your home with energy extracted from the air and just 20% electricity - an exceptionally energy-efficient way to achieve the perfect temperature year-round.
- New built
- Replacement of electric heating
- Quickly reduce your energy consumption
New built
When building a new house with high insulation, a Daikin air-to-air heat pump fits all heating and cooling needs. Plus, their A+++ energy efficiency ratings and low environmental impact meet all green building requirements.
Replacement of electric heating
An air-to-air heat pump is the ideal solution when replacing electric heating.
Our flexible units are easy to install, offering several designs to fit your needs the best. With up to A+++ energy efficiency ratings both in heating and cooling, you can save a lot on your energy consumption.
NEW: Multi+ is an all-in-one system to offer heating, cooling and domestic hot water for houses up to 80m².
Quickly reduce your energy consumption
If your current heating system is not yet outdated, but you want to reduce your energy consumption, you could consider installing an air-to-air heat pump as add-on system. This will give you the opportunity to use your heat pump for heating and cooling and only use your current heating system for hot water production.
Best-in-class energy efficiency
Daikin air-to-air heat pumps offer up to A+++ energy efficiency thanks to a number of advanced solutions. Our signature inverter technology, for example, reduces the energy consumption by up to 30% compared to a non-inverter system, simply by adjusting the speed of the motor as required instead of shutting it down and starting it back up completely.
Cool and heat up to 5 rooms
Daikin air-to-air heat pumps offer a range of options: either connect a single indoor unit to one outdoor unit, or use our multi-split system to connect up to five indoor units to one outdoor unit. The multi-split system allows you to efficiently cool or heat up to five different rooms to different temperatures.
Learn more
Only one system for hot water and air conditioning
Our new Multi + range connects a single outdoor unit with up to 4 indoor units and a domestic hot water tank of 90 up to 230 litres. Domestic hot water, cooling and heating is the key strength of this affordable all-in-one system.