Perfect performance
Perfera is the wall mounted or floor standing up to A+++ energy-efficient solution for cooling and heating.
About Perfera
Perfera wall mounted unit
Smart air flow
The 2-area motion detection sensor directs air away from people and automatically switches the system into energy-saving mode when it detects an empty room.
Optimal comfort
The 3D airflow optimises the air flows in your home to make sure even the corners of large spaces are at the right temperature.
Quiet operation
Perfera uses a specially designed fan that optimises airflow and creates high energy efficiency at low sound levels.
Perfera floor standing unit
Cosy heating
The Heat Plus function simulates radiant heat for 30 minutes, for a cosy effect. Afterwards, the system switches back to its previous settings.
Optimized convection
Perfera's floor warming function distributes hot air from the bottom of the unit for a cosy effect.
Even air distribution
The Perfera floor standing unit's dual airflow directs air both upwards and downwards, for comfortable and consistent heating.
Up to A+++ energy efficiency
Perfera extracts 80% of its power from the air and just 20% from electricity. Apart from that, the unit further reduces its energy consumption with a range of smart technologies and energy-efficient settings.
Intelligent air purification
Enjoy better, cleaner air. The Daikin Flash Streamer breaks down allergens such as pollen and fungal allergens and removes odours.
Always in control
Daikin air conditioners offer different ways to manage your home environment. Use the Daikin Residential Controller app on your smartphone, the infrared remote control, or the voice controls via Alexa or Google Home.
Heat boost
Heat boost quickly heats up your home when starting up your air conditioner.
Set temperature is reached 14% faster* than a regular air conditioner (pair only).
*Heat Plus test condition: 50 class, outdoor temperature 2°C - Indoor temperature 10°C, R/C setting:23°C”
Split system
- Connects 1 indoor unit to 1 outdoor unit
- Heats and cools 1 room
- Easy installation
Multi-split system
- Connects up to 5 indoor units to 1 outdoor unit
- Heats and cools up to 5 different rooms
- Controls individual rooms
Discover our products
-
Perfera wall mounted_Product catalogue_ECPEN20-007_EnglishPDF | 1.18MB -
Perfera floor standing_Product catalogue_ECPEN20-007_EnglishPDF | 1.19MB