Product Features
- Flat, stylish front panel blends easily within any interior décor and is easier to clean
- Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler syste
- Daikin outdoor units are equipped with an anti-corrosion treated heat exchanger (blue fin) which ensures greater resistance to the most severe weather conditions
- Quiet in operation down to 21 dBA
- Outdoor units for pair application
- Seasonal efficiency values up to A+ in cooling and heating
- Wide range of units offers maximum application potential
- Seasonal efficiency values up to A+
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
Benefits
Documentation
Download language
Download language
Download language
Download language