| ATXB25C2V1B / ARXB25C2V1B | ATXB25C2V1B / ARXB25C5V1B9 | ATXB35C2V1B / ARXB35C2V1B | ATXB35C2V1B / ARXB35C5V1B9 | ATXB50CV1B / ARXB50CV1B | ATXB60CV1B / ARXB60CV1B | ||||
|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.3 | 1.630 | 1.750 | |
| Max. | kW | 3.0 | 3.0 | 3.8 | 3.8 | 6.200 | 6.500 | ||
| Nom. | kW | 2.5 (2) | 2.5 (2) | 3.3 (2) | 3.3 (2) | 5.480 (2) | 6.230 (2) | ||
| Space cooling | SEER | 5.93 | 5.93 | 6.02 | 6.02 | 5.93 | 6.09 | ||
| Annual energy consumption | kWh/a | 148 | 148 | 192 | 192 | 324 | 359 | ||
| Capacity | Pdesign | kW | 2.50 | 2.50 | 3.30 | 3.30 | 5.48 | 6.23 | |
| Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.40 | 2.40 | 2.80 | 2.80 | 3.64 | 3.80 |
| SCOP/A | 4.01 | 4.01 | 4.04 | 4.04 | 4.27 | 4.06 | |||
| Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Annual energy consumption | kWh/a | 838 | 838 | 970 | 971 | 1,195 | 1,311 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | ||
| Gas | OD | mm | 9.5 | 9.5 | 9.5 | 9.5 | |||
| Drain | OD | mm | 18 | 18 | 18 | 18 | |||
| Nominal efficiency | EER | 3.25 (1) | 3.25 (1) | 3.21 (1) | 3.21 (1) | 3.22 (1) | 3.23 (1) | ||
| Annual energy consumption | kWh | 385 | 385 | 514 | 514 | 851 | 964 | ||
| COP | 4.01 (1) | 4.01 (1) | 3.71 (1) | 3.71 (1) | 3.75 (1) | 3.81 (1) | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | A | ||
| Heating | A | A | A | A | A | A | |||
| Heating capacity | Nom. | kW | 2.8 (2) | 2.8 (2) | 3.5 (2) | 3.5 (2) | 5.620 (2) | 6.400 (2) | |
| Min. | kW | 1.3 | 1.3 | 1.3 | 1.3 | 1.170 | 1.200 | ||
| Max. | kW | 4.0 | 4.0 | 4.8 | 4.8 | 6.600 | 7.100 | ||
| Notes | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | |||
| (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||
| (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | ||||||||