Product Features
- Duty rotation and back-up for infrastructure cooling
- Easy to use: all main functions are directly accessible. The screen turns off, when the indoor unit is not in use
- Optimise your air conditioning system by activating a series of energy saving functions (temperature range limit, setback function, off timer, …)
- Demand contol decreases the power consumption to 70% or 40% when other larger appliances need to be switched on (Sky Air only)
- The quiet mode function can be selected to reduce the sound of the outdoor unit
- Supports multiple languages: English, German, French, Dutch, Spanish, Italian, Portuguese
- User friendly simplified remote control with contemporary design
- Easy commissioning: intuitive interface for advanced menu settings
- Keep track of your energy consumption with the kWh indication showing an indicative electricity consumption
- Set up to 3 independent schedules, so the user can easily change the schedule himself throughout the year (e.g. summer, winter, mid-season)
- Automatic summer/winter time adjustment
- Possibility to individually restrict menu functions
- When a power failure occurs all settings remain stored thanks to the built-in backup power
Benefits
Documentation
Download language
Download language
Download language
Download language