Skip to main content
Air cooled Inverter screw free cooling with SILVER efficiency. Standard sound.

EWFD-TZSSD

EWFD-TZSSD

Product Features

  • Environmentally conscious HFC134a – the most thermodynamically efficient refrigerant for air cooled applications
  • New generation of air-cooled inverter series with extension of capacity range: Nominal capacity up to 1950 kW
  • New single screw compressor geometry allowing performance optimization
  • Refrigerant cooled inverter mounted on compressor all across the range
  • Premium energy efficiency both at full and part load conditions
  • Best capacity with smallest footprint
  • Microchannel coils
  • Unique fully integrated active harmonic filtration solution
  • Glycol free application
  • MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions

Documentation

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?