| EWFD285TZSSD1 | EWFD325TZSSD1 | EWFD380TZSSD1 | EWFD430TZSSD1 | EWFD495TZSSD1 | EWFD520TZSSD2 | EWFD535TZSSD1 | EWFD555TZSSD2 | EWFD585TZSSD2 | EWFD595TZSSD1 | EWFD645TZSSD2 | EWFD650TZSSD1 | EWFD705TZSSD2 | EWFD760TZSSD2 | EWFD835TZSSD2 | EWFD960TZSSD2 | EWFDC10TZSSD2 | EWFDH10TZSSD2 | EWFDH11TZSSD2 | EWFDH12TZSSD2 | EWFDH13TZSSD2 | EWFDH14TZSSD2 | EWFDH15TZSSD2 | EWFDH16TZSSD2 | EWFDH17TZSSD2 | EWFDH18TZSSD2 | EWFDH19TZSSD2 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 381.97 | 442.23 | 497.81 | 565.01 | 668.17 | 698.07 | 726.03 | 747.71 | 789.25 | 796.85 | 876.4 | 872.4 | 963.02 | 1006.2 | 1119.65 | 1280.78 | 1356.03 | 1402.23 | 1554.91 | 1712.64 | 1848.96 | 1998.9 | 2056.97 | 2175.38 | 2344.7 | 2450.52 | 2554.25 | |||
| Capacity control | Method | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | Stepless | ||||
| Minimum capacity | % | 21.5 | 19 | 16.5 | 21.5 | 23 | 10.5 | 21.5 | 10 | 10 | 19 | 10 | 16.5 | 10 | 12.5 | 10.5 | 11.5 | 10.5 | 10.5 | 10 | 10 | 10 | 10 | 13.5 | 12.5 | 11.5 | 10.5 | 10 | ||||
| Power input | Cooling | Nom. | kW | 98.8 | 115.8 | 134.62 | 155.95 | 185.86 | 189.74 | 198.37 | 207.99 | 229.03 | 231.24 | 241.3 | 270.76 | 288.85 | 264.09 | 311.45 | 365.73 | 406.73 | 429.08 | 473.05 | 506.7 | 560.97 | 622.32 | 572.17 | 673.28 | 732.03 | 827.88 | 956.29 | ||
| EER | 3.87 | 3.82 | 3.7 | 3.62 | 3.6 | 3.68 | 3.66 | 3.6 | 3.45 | 3.45 | 3.63 | 3.22 | 3.33 | 3.81 | 3.6 | 3.5 | 3.33 | 3.27 | 3.29 | 3.38 | 3.3 | 3.21 | 3.6 | 3.23 | 3.2 | 2.96 | 2.67 | |||||
| IPLV | 5.706 | 5.873 | 5.918 | 6.074 | 5.885 | 5.419 | 6.016 | 5.361 | 5.308 | 5.826 | 5.508 | 5.63 | 5.424 | 6.045 | 5.875 | 5.8 | 5.68 | 5.709 | 5.697 | 5.967 | 5.764 | 5.69 | 6.081 | 5.971 | 5.891 | 5.779 | 5.685 | |||||
| SEER | 5.263 | 5.535 | 5.711 | 5.727 | 5.422 | 5.128 | 5.459 | 5.08 | 4.983 | 5.357 | 5.147 | 5.32 | 5.032 | 5.659 | 5.558 | 5.444 | 5.349 | 5.338 | 5.362 | 5.492 | 5.51 | 5.34 | 5.382 | 5.414 | 5.408 | 5.185 | 5.225 | |||||
| Dimensions | Unit | Depth | mm | 3640 | 4720 | 4720 | 4720 | 4720 | 5800 | 5800 | 5800 | 5800 | 5800 | 6880 | 5800 | 6880 | 7960 | 7960 | 7960 | 7960 | 7960 | 9040 | 11200 | 12280 | 12280 | 12280 | 12280 | 13360 | 13360 | 13360 | ||
| Height | mm | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | 2553 | ||||
| Width | mm | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | 2238 | ||||
| Weight | Operation weight | kg | 3427 | 4045 | 4050 | 4487 | 4576 | 5237 | 5161 | 5242 | 5247 | 5166 | 5835 | 5176 | 5840 | 6916 | 6926 | 7404 | 7409 | 7601 | 8191 | 9356 | 9945 | 11107 | 11520 | 11535 | 12130 | 12140 | 12150 | |||
| Unit | kg | 3136 | 3675 | 3675 | 4090 | 4154 | 4555 | 4664 | 4555 | 4555 | 4664 | 5083 | 4664 | 5083 | 6059 | 6059 | 6316 | 6316 | 6427 | 6936 | 7956 | 8465 | 9157 | 9561 | 9561 | 10070 | 10070 | 10070 | ||||
| Casing | Colour | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | Ivory white | ||||
| Material | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | Galvanized and painted steel sheet | |||||
| Water heat exchanger - evaporator | Type | Brazed plate | Brazed plate | Brazed plate | Brazed plate | Brazed plate | Shell and tube | Brazed plate | Shell and tube | Shell and tube | Brazed plate | Shell and tube | Brazed plate | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | ||||
| Water volume | l | 40 | 48 | 48 | 42.7 | 58.1 | 270 | 58.1 | 270 | 270 | 58.1 | 255 | 58.1 | 255 | 280 | 280 | 481 | 481 | 557 | 557 | 557 | 557 | 1011 | 1011 | 1011 | 1011 | 1011 | 1011 | ||||
| Water pressure drop | Cooling | Nom. | kPa | 16.32 | 17.65 | 35.77 | 45.13 | 34.78 | 31.15 | 40.54 | 34.86 | 38.08 | 48.08 | 34.48 | 56.82 | 40.25 | 48.32 | 58.12 | 44.75 | 49.03 | 46.9 | 55.07 | 63.94 | 72.55 | 48.58 | 50.83 | 55.45 | 61.43 | 66.11 | 70.79 | ||
| Air heat exchanger | Type | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | Microchannel | ||||
| Fan | Quantity | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 10 | 12 | 10 | 12 | 14 | 14 | 14 | 14 | 14 | 16 | 20 | 22 | 22 | 22 | 22 | 24 | 24 | 24 | ||||
| Type | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | Direct propeller | |||||
| Air flow rate | Cooling | Nom. | l/s | 3795 | 5060 | 5060 | 5060 | 5060 | 6325 | 6325 | 6325 | 6325 | 6325 | 7590 | 6325 | 7590 | 8855 | 8855 | 8855 | 8855 | 8855 | 10120 | 12650 | 13915 | 13915 | 13915 | 13915 | 15180 | 15180 | 15180 | ||
| Fan motor | Drive | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | Brushless | ||||
| Compressor | Quantity | 1 | 1 | 1 | 1 | 1 | 2 | 1 | 2 | 2 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Type | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | Screw compressor | |||||
| Operation range | Air side | Cooling | Min. | °CDB | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | -20 | |
| Max. | °CDB | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | 46 | ||||
| Water side | Evaporator | Min. | °CDB | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||
| Max. | °CDB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | ||||
| Sound power level | Cooling | Nom. | dBA | 97.8 | 98.3 | 100.2 | 97.7 | 97.1 | 99.3 | 98 | 99.5 | 100.7 | 98.4 | 100.9 | 100.7 | 103 | 99.2 | 100.2 | 99.6 | 100.2 | 100.5 | 101 | 102.5 | 104.2 | 105.3 | 103.3 | 104.1 | 104.9 | 105.8 | 106.6 | ||
| Sound pressure level | Cooling | Nom. | dBA | 78 | 78 | 80 | 77.4 | 76.9 | 78.6 | 77.3 | 78.7 | 79.9 | 77.7 | 79.8 | 80 | 81.9 | 77.7 | 78.7 | 78 | 78.7 | 78.9 | 79.1 | 79.9 | 81.3 | 82.5 | 80.5 | 81.2 | 81.8 | 82.7 | 83.5 | ||
| Refrigerant | Type | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | R-134A | ||||
| GWP | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | |||||
| Charge | kg | 40 | 45 | 50 | 60 | 65 | 70 | 75 | 75 | 80 | 80 | 90 | 90 | 95 | 105 | 115 | 135 | 140 | 145 | 160 | 175 | 190 | 205 | 215 | 230 | 250 | 260 | 270 | ||||
| Circuits | Quantity | 1 | 1 | 1 | 1 | 1 | 2 | 1 | 2 | 2 | 1 | 2 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Piping connections | Evaporator water inlet/outlet (OD) | 88.9 | 88.9 | 88.9 | 139.7 | 139.7 | 168.3 | 139.7 | 168.3 | 168.3 | 139.7 | 168.3 | 139.7 | 168.3 | 168.3 | 168.3 | 219.1 | 219.1 | 219.1 | 219.1 | 219.1 | 219.1 | 273 | 273 | 273 | 273 | 273 | 273 | ||||
| Power supply | Phase | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||
| Power supply-=-Frequency | Frequency | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | ||||
| Power supply-=-Voltage | Voltage | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | ||||
| Voltage range | Min. | Min. | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | -10 | |||
| Max. | Max. | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | ||||
| Unit | Starting current | Unit-=-Starting current-=-Max | Max | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Running current | Cooling | Unit-=-Running current-=-Cooling-=-Nom. | Nom. | 161 | 187 | 215 | 253 | 297 | 311 | 316 | 338 | 370 | 365 | 388 | 423 | 459 | 434 | 505 | 586 | 647 | 680 | 745 | 795 | 875 | 975 | 901 | 1051 | 1145 | 1287 | 1477 | ||
| Unit-=-Running current-=-Max | Max | 231 | 272 | 294 | 357 | 372 | 421 | 411 | 450 | 481 | 467 | 523 | 474 | 566 | 610 | 679 | 706 | 761 | 789 | 884 | 948 | 1187 | 1156 | 1124 | 1227 | 1351 | 1475 | 1608 | ||||
| Unit-=-Max unit current for wires sizing | Max unit current for wires sizing | 254 | 298 | 298 | 392 | 410 | 463 | 452 | 495 | 528 | 480 | 572 | 480 | 572 | 671 | 747 | 776 | 837 | 868 | 935 | 958 | 1248 | 1271 | 1237 | 1280 | 1486 | 1621 | 1621 | ||||