Product Features
- Reliable and efficient scroll compressors with high EER values
- A series of advantages thanks to the use of large-capacity scroll compressors: increased competitiveness, reduced weight, clearances around the unit
- 2 truly independent refrigerant circuits
- Reduced footprint thanks to the V-shaped frame
- Large operation range: ambient temperatures up to 52°C and down to -18°C
- The unit can be equipped with a hydraulic module optimizing installation time, space and cost
- MicroTech III controller with superior control logic and easy interface
- Ideal solution for a broad range of comfort and process applications
Benefits
Documentation
Download language
Download language
Download language
Download language