| EWAQ170F-XR (Archived) | EWAQ190F-XR (Archived) | EWAQ210F-XR (Archived) | EWAQ240F-XR (Archived) | EWAQ300F-XR (Archived) | EWAQ310F-XR (Archived) | EWAQ330F-XR (Archived) | EWAQ340F-XR (Archived) | EWAQ390F-XR (Archived) | EWAQ410F-XR (Archived) | EWAQ430F-XR (Archived) | EWAQ500F-XR (Archived) | EWAQ580F-XR (Archived) | EWAQ650F-XR (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Cooling | Nom. | dBA | 64 | 65 | 66 | 67 | 67 | 68 | 67 | 68 | 69 | 70 | 70 | 69 | 70 | 71 | |
| Operation range | Air side | Cooling | Min. | °CDB | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 | -18 |
| Max. | °CDB | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | 52 | |||
| Water side | Cooling | Max. | °CDB | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | 18 | |
| Min. | °CDB | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | -13 | |||
| Refrigerant charge | Refrigerant charge-=-Per circuit-=-TCO2Eq | TCO2Eq | 29.2 | 32.4 | 34.4 | 41.8 | 50.1 | 54.3 | 54.3 | 54.3 | 64.7 | 64.7 | 64.7 | 73.1 | 75.2 | 86.6 | ||
| Compressor | Type | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | Driven vapour compression | |||
| Quantity | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 6 | 6 | 6 | ||||
| Weight | Operation weight | kg | 2,017 | 2,317 | 2,594 | 2,736 | 2,914 | 3,014 | 3,085 | 3,185 | 3,208 | 3,326 | 3,344 | 4,166 | 4,288 | 4,716 | ||
| Unit | kg | 2,004 | 2,303 | 2,580 | 2,722 | 2,900 | 3,000 | 3,045 | 3,145 | 3,168 | 3,280 | 3,298 | 4,120 | 4,228 | 4,655 | |||
| Air heat exchanger | Type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | High efficiency fin and tube type | |||
| EER | 3.123 | 3.073 | 3.077 | 3.051 | 3.003 | 3.003 | 2.916 | 2.916 | 3.007 | 2.988 | 2.959 | 2.963 | 2.903 | 2.95 | ||||
| ESEER | 4.53 | 4.64 | 4.51 | 4.6 | 4.53 | 4.68 | 4.44 | 4.63 | 4.68 | 4.64 | 4.54 | 4.82 | 4.69 | 4.65 | ||||
| Refrigerant | GWP | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | 2,088 | |||
| Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | ||||
| Circuits | Quantity | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||
| Charge | kg | 28 | 31 | 33 | 40 | 48 | 52 | 52 | 52 | 62 | 62 | 62 | 70 | 72 | 83 | |||
| Cooling capacity | Nom. | kW | 165.4 | 187.9 | 211.4 | 235.8 | 304.2 | 304.2 | 339.9 | 339.9 | 385.1 | 407.1 | 432.6 | 502.3 | 579.4 | 645.1 | ||
| Water heat exchanger | Water volume | l | 12 | 14 | 14 | 14 | 14 | 14 | 40 | 40 | 40 | 46 | 46 | 46 | 60 | 60 | ||
| Type | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | Plate heat exchanger | ||||
| Power input | Cooling | Nom. | kW | 52.97 | 61.16 | 68.7 | 77.28 | 101.3 | 101.3 | 116.6 | 116.6 | 128.1 | 136.2 | 146.2 | 169.6 | 199.6 | 218.7 | |
| Sound power level | Cooling | Nom. | dBA | 83 | 84 | 85 | 86 | 87 | 87 | 87 | 87 | 89 | 89 | 90 | 89 | 90 | 92 | |
| Dimensions | Unit | Width | mm | 1,224 | 1,224 | 1,224 | 1,224 | 1,224 | 2,258 | 1,224 | 2,258 | 2,258 | 2,258 | 2,258 | 2,258 | 2,258 | 2,258 | |
| Depth | mm | 4,413 | 4,413 | 5,313 | 5,313 | 6,213 | 3,210 | 6,213 | 3,210 | 4,110 | 4,110 | 4,110 | 5,010 | 5,010 | 5,910 | |||
| Height | mm | 2,271 | 2,271 | 2,271 | 2,271 | 2,271 | 2,221 | 2,271 | 2,221 | 2,221 | 2,221 | 2,221 | 2,221 | 2,221 | 2,221 | |||
| Capacity control | Minimum capacity | % | 25 | 50 | 25 | 25 | 25 | 25 | 33 | 27 | 33 | 21 | 21 | 25 | 25 | 25 | ||
| Method | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | Staged | ||||
| Fan | Air flow rate | Nom. | l/s | 16,743 | 16,285 | 20,618 | 19,522 | 24,428 | 24,428 | 23,426 | 23,426 | 32,570 | 31,235 | 31,235 | 39,044 | 39,044 | 46,852 | |
| Speed | rpm | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | 705 | |||
| Compressor | Starting method | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | Direct on line | |||
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
| Notes | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. | ||||
| (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 | |||||
| (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | (3) - Fluid: Water | |||||
| (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | |||||
| (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | (5) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. | |||||
| (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. | |||||
| (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | |||||
| (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. | |||||
| (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 | |||||
| (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). | |||||
| (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. | |||||