
Product Features
- By heat pump operation only, the outdoor unit delivers a leaving water temperature of 70°C at -15°C ambient temperature
- Integrated solar unit, offering top comfort in heating and hot water
- Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve
- Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production
- Outdoor unit extracts heat from the outdoor air, even at -28°C
- Fresh water principle: hygienic water, with no need for thermal legionella disinfection
- The unit’s sleek design blends in with other household appliances.
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a 30% lower refrigerant charge
- Quick configuration in 9 steps in a high resolution colour interface wizard
- By -15°C ambient temperature, the outdoor unit limits heating capacity loss
This unit can be used in combination with following unit(s)
Benefits
-
Fresh hot water
The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.
-
Guaranteed operation down to -28°C
Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -28°C
-
Onecta app (optional)
Control your indoor climate from any location via smartphone or tablet
-
Solar ready
Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.





16E7_ETSX(B)16E7_ip1.tif/_jcr_content/renditions/cq5dam.thumbnail.319.319.png)
16E7_ETSX(B)16E7_ip2.tif/_jcr_content/renditions/cq5dam.thumbnail.319.319.png)
16E7_ETSX(B)16E7_ip3.tif/_jcr_content/renditions/cq5dam.thumbnail.319.319.png)



16E7_ETSX(B)16E7_F.tif/_jcr_content/renditions/cq5dam.thumbnail.319.319.png)
16E7_ETSX(B)16E7_L.tif/_jcr_content/renditions/cq5dam.thumbnail.319.319.png)
16E7_ETSX(B)16E7_R.tif/_jcr_content/renditions/cq5dam.thumbnail.319.319.png)
Documentation
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PEN759883-1A_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PBG759883-1A_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PHR759883-1A_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PCS759883-1A_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PDA759883-1A_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PNL759883-1A_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PET759883-1A_Estonian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PFI759883-1A_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PFR759883-1A_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PDE759883-1A_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PEL759883-1A_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PHU759883-1A_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PIT759883-1A_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PLV759883-1A_Latvian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PLT759883-1A_Lithuanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PNO759883-1A_Norwegian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PPL759883-1A_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PPT759883-1A_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PRO759883-1A_Romanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PRU759883-1A_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PSR759883-1A_Serbian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PSK759883-1A_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PSL759883-1A_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PES759883-1A_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PSV759883-1A_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
14-(0)18D(V.W)(7).ETSH(B)16E(7).ETSX(B)16E(7)_Installer reference guide_4PTR759883-1A_Turkish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.