
Product Features
- Up to 3 indoor units and 1 domestic hot water tank can be connected to 1 multi outdoor unit
- New design outlook for outdoor unit
- Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
- Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
This unit can be used in combination with following unit(s)
- CTXA-AW / 4MWXM-A9
- CTXA-BB / 4MWXM-A9
- CTXA-BS / 4MWXM-A9
- CTXA-BT / 4MWXM-A9
- CTXA-CB / 4MWXM-A9
- CTXA-CS / 4MWXM-A9
- CTXA-CW / 4MWXM-A9
- CTXM-A / 4MWXM-A9
- CTXM-N / 4MWXM-A9
- CTXM-R / 4MWXM-A9
- CVXM-A9 / 4MWXM-A9
- FBA-A(9) / 4MWXM-A9
- FCAG-B / 4MWXM-A9
- FDXM-F9 / 4MWXM-A9
- FFA-A9 / 4MWXM-A9
- FHA-A(9) / 4MWXM-A9
- FNA-A9 / 4MWXM-A9
- FTXA-AW / 4MWXM-A9
- FTXA-BB / 4MWXM-A9
- FTXA-BS / 4MWXM-A9
- FTXA-BT / 4MWXM-A9
- FTXA-CB / 4MWXM-A9
- FTXA-CS / 4MWXM-A9
- FTXA-CW / 4MWXM-A9
- FTXJ-AB / 4MWXM-A9
- FTXJ-AS / 4MWXM-A9
- FTXJ-AW / 4MWXM-A9
- FTXJ-MS / 4MWXM-A9
- FTXJ-MW / 4MWXM-A9
- FTXM-A / 4MWXM-A9
- FTXM-N / 4MWXM-A9
- FTXM-R / 4MWXM-A9
- FVXM-A9 / 4MWXM-A9
Benefits
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.






Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

.3MXM-A(8.9).4MWXM-A9.4MXM-A(8.9).5MXM-A(8.9)_Photo manual_4P807994A.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.