Product Features
- Seasonal efficiency values up to A++ in heating, resulting in low running costs compared to gas boilers and electric heating
- Up to 3 indoor units and 1 domestic hot water tank can be connected to 1 multi outdoor unit
- New design outlook for outdoor unit
- Combinable with up to 5 port multi outdoor units
- Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence
- The floor warming function optimises convection by distributing hot air from the bottom of the unit
- Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
- Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
- The heat plus function provides 30 minutes cosy heating by simulating radiant heat
- Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air
- Excellent contemporary design
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
- Onecta: control your indoor from any location with an app, via your local network or internet
- Dual air discharge flow for better air distribution
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Quiet operation: down to 19dBA sound pressure level
Benefits
Documentation
Download language
Download language