Brussels, 13 November 2026 - Daikin is introducing replacement technology for the Mini VRV 5 S-series heat pump range, enabling existing R-410A VRV and VRF installations to be upgraded with an R-32 system, while reusing existing refrigerant piping and wiring. The solution is designed to reduce on-site work, project costs and installation time compared to a complete system replacement, making the transition to newer, more energy-efficient systems easier and more accessible.
Making energy-efficient upgrades easier
To improve the energy efficiency of existing buildings, new technologies need to be easy to retrofit. For building owners seeking to improve energy performance and modernise HVAC systems, renovation complexity can be a significant barrier. Daikin is committed to developing solutions that make these upgrades easier to implement for installers and building owners.
Mini VRV 5 S-series replacement: compact, quiet, and designed with integrated refrigerant safety
Mini VRV 5 combines a compact system design with features intended to support comfortable, efficient operation and straightforward refrigerant safety management.
- Compact and quiet: a single-fan outdoor unit just 869 mm high, with five low-sound steps, down to 39 dB(A).
- High seasonal efficiency: can reduce energy use and running costs compared with equivalent R-410A systems.
- Integrated refrigerant safety management: Daikin Shîrudo Technology supports system design and installation with built-in refrigerant safety measures.
Together, these features help installers deliver modern comfort solutions while retaining the design and installation advantages of a VRF system.
New replacement technology supports renovation projects
Building on the VRV 5 S-series platform, Daikin now offers a simpler route to modernise existing R-410A VRV and VRF installations. Existing refrigerant piping and wiring can be retained, while the indoor and outdoor units are replaced. This approach offers practical benefits for installers and building owners:
- Faster project completion: up to 22% faster installation compared with a complete system replacement.
- Lower refurbishment cost: up to 55% lower CAPEX through the reuse of existing pipework.
- Less disruption: reduced installation work helps limit the impact on day-to-day building operations.
- Lower energy use: up to 16% less energy used compared with an equivalent R-410A system.
How the replacement technology works
The solution is designed to retain the existing R-410A refrigerant branch piping, remote-control wiring, indoor-outdoor wiring and drainpipes where suitable. The indoor and outdoor units are replaced, while existing controllers can be evaluated for reuse. By avoiding a full replacement of the distribution infrastructure, projects can be completed with less work, lower cost and reduced disruption.
Supporting practical HVAC modernisation
"At Daikin, we're fully committed to supporting the decarbonisation of buildings," says George Dimou, Department Manager for Daikin's commercial air-to-air portfolio. "From replacement solutions that simplify renovation projects to the continued expansion of our R-32 and CO₂ VRV portfolio, we offer customers several routes to reducing their impact, backed by established VRF technology."
The Daikin Mini VRV 5 Heat Pump RXYSA-B replacement models will be available in 4, 5 and 6 HP versions from [insert availability date]. For more information, visit Replacement Technology | Daikin.
About Daikin Industries Ltd.
Daikin Industries develops and manufactures heat pump, air conditioning and air filtration technology, and is the world's No. 1 air conditioning company (Fuji Keizai, Global Home Appliance Market 2026, FY2024 results). The company employs more than 104,000 people worldwide. Founded in Osaka in 1924, it has over a century of engineering innovation behind it. Daikin featured in Clarivate's Top 100 Global Innovators 2026 – the eleventh time Clarivate has recognised the company since 2012 – and, for the second consecutive year, in LexisNexis's Innovation Momentum: The Global Top 100 (2025). Both rankings are based on analysis of patent data. For its fiscal year 2025 (1 April 2025 – 31 March 2026), Daikin reported record-high sales of 5.02 trillion yen (28.66 billion euros at reporting rate).
Read more on www.daikin.eu and www.daikin.com.
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462321 Mail: kakinaga.d@bxl.daikineurope.com