Skip to main content

Replacement Technology

Update your system to improve its energy efficiency, lower energy costs and prevent unplanned downtime for reliable year-round comfort.

Modernise without starting from scratch​

When HVAC systems reach the end of their lifecycle, building owners need a solution that balances performance, installation complexity and business continuity. Replacement technology provides an efficient path to modernise existing installations by upgrading key system components while reusing existing infrastructure where possible. By combining modern HVAC technology with a smarter upgrade approach, replacement technology helps building owners improve building performance, maintain occupant comfort and prepare for future requirements.​

Replacement technology

A smarter way to modernise your HVAC system​

  • Faster installation​

    • Existing refrigerant pipework may be retained where suitable​
    • Only indoor and outdoor units require replacement​
    • Up to 22% less installation time​
  • Supports business continuity​

    • Phased replacement possible
    • Designed to limit disruption during refurbishment projects​
    • Suitable for occupied buildings​
     
  • Lower operating costs​

     

    • ​Up to 16% lower energy consumption compared with previous generation systems​
    • Reduced running costs throughout the system lifetime​

How does Daikin replacement technology work?

KEEP

1. Refrigerant branch pipes

Existing branch piping may be retained where compatibility requirements are met.​

2. Remote control wiring

Existing control wiring may be retained depending on the installation and cable type.​

3. Indoor-outdoor wiring

Connections may be retained depending on system compatibility.​

4. Drainpipes

Durable PVC pipes can be easily reused. Only flow tests are required.​

REPLACE

A. Outdoor unit

Outdoor units are replaced as part of the system upgrade.​

B. Indoor unit

Optional replacement. Depending on unit type, compatibility and condition, indoor unitsmay be retained or replaced.​

 

TO EVALUATE

X. Controller (BRC1H52 or more recent can be kept)​

Existing controllers should be evaluated for compatibility. Newer controller generations may be retained depending on the application.​​

The benefits of a smarter upgrade with VRV 5 S-Series Replacement Technology​

Installation cost comparison on a chart

How to plan a succesful upgrade or replacement?​

Daikin’s step-by-step guide helps you to plan your replacement​

  1. Map your current HAVC system (age, refrigerant, capacity, …)​

  2. Evaluate which upgrade or replacement options you have ​

  3. Calculate your cost saving via the Daikin calculator for your option​

  4. Request a full energy audit of the current system to ensure your upgrade or replacement is future proof

Hear what our customers have to say​

bg-image

Hoteles Santos

For a hotel complex changing the whole airconditioning system normally means a

massive loss of business over a longer period. This project proves that there is a costeffective

and time-saving solution that reduces running costs dramatically.

    bg-image

    Merlin Properties

    The task was to change outdoor and indoor units of a R-22 system installed in 1996.

    See how this was realised.

      bg-image

      The Bloomsbury Hotel case

      Learn how we helped The Bloomsbury Hotel lower their building's energy usage, cut CO2 emissions by 30% and improve comfort levels for guests by optimising climate control.

        Explore our products

        VRV 5 S-series Replacement Technology​

        Combines the benefits of VRV 5 S-series with a dedicated replacement functionality​

        • Extends system lifetime by replacing R-410A mini VRF systems with lower GWP R-32 technology​
        • Replacement selections available through VRV Xpress​
        • Unified range for both new-build and replacement projects​
        • Available for RXYSA-B product range​

        VRV IV Replacement Technology​

        Quick & quality replacement for R-22 and R-407C systems​

        • Extends system lifetime by replacing R-22 and R-407C VRF systems with R-410A technology​
        • By choosing this product with LOOP by Daikin you support the reuse of refrigerant​

        Download the catalogue