Brussels, August 31st 2023 – Daikin Europe N.V. is proud to present the new Daikin Altherma 3 R MT, a mid-temperature refrigerant split heat pump. With this heat pump, Daikin Europe extends the Daikin Altherma 3 heat pump range for the replacement of fossil fuel boilers. The launch fits into Daikin’s strategy to help decarbonize heat in Europe.
Daikin Altherma 3 R MT, a mid-temperature refrigerant split heat pump, is the newest addition to the Daikin Altherma 3 range. After the market success of the Daikin Altherma 3 H HT (2019) and Daikin Altherma 3 H MT (2021), Daikin decided to develop a refrigerant split version. Daikin Altherma 3 R MT will replace the current Daikin Altherma HT in the foreseeable future. This iconic product, launched in 2008, was the first high-temperature heat pump that allowed full replacement of a fossil fuel heating system.
The Daikin Altherma 3 R MT can provide a leaving water temperature of up to 65°C, which is effective enough to heat older houses with existing radiators. On the performance level, the heat pump shows impressive results, even during winter. The unit works perfectly even down to an outside temperature of -25°C and can also provide a leaving water temperature (LWT) up to 65°C at an outside temperature of -15°C, by relying on heat pump operation only.
Daikin Altherma 3 R MT is a silent heat pump. The sound level of 35 dBA in low sound mode at a distance from 3 metres is comparable to being in a library. It achieves up to an A+++ space heating energy label, and an A+ (the maximum) in domestic hot water.
Daikin Altherma 3 R MT series product specifications
Available in 3 classes: 08, 10, 12 kW,
Dimensions (HxWxD): 1003 x 1270 x 533 mm
Up to A+++ energy performance (space heating)
Up to A+ energy performance (domestic hot water)
Operating range down to -25°C outside temperature
Leaving water temperature of 65°C down to -15°C outside temperature
Combinable with 3 different indoor units (wall mounted, floor standing with integrated tank, floor standing with ECH2O tank)
Cloud ready
© Daikin Europe
Disclaimer: This press release was issued by Daikin Europe. The products featured in this press release may not be available in all countries.
About Daikin
Daikin Europe N.V.
Daikin Europe N.V. is a subsidiary of the global group Daikin Industries, and the leading provider of heating, cooling, ventilation, air purification and refrigeration (HVAC&R) technology in Europe, Middle East and Africa. Daikin designs, manufactures, and brings to market a broad portfolio of products, maintenance services as well as turnkey solutions for residential, commercial, and industrial purposes. To date Daikin Europe has over 13,700 employees across more than 57 consolidated subsidiaries. It has 14 manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Austria, the United Kingdom, Turkey, the United Arab Emirates, and the Kingdom of Saudi Arabia. The headquarters of the Daikin Europe group are in Ostend, Belgium. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Daikin Industries was founded in 1924, in Osaka, Japan. The global group employs over 96,000 people worldwide and is the market leader for heat pump and air conditioning systems, as well as air filtration. It is the only manufacturer in the world that develops and manufactures heating, ventilation, air conditioning and refrigeration equipment, as well as refrigerants in-house. The company achieved € 28.2 billion sales turnover in fiscal year 2022 (1 April 2022 – 31 March 2023).
Read more on www.daikin.eu and www.daikin.com.
Media contact
Théodosia Coussée – Mail: theodosia.coussee@finn.agency
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462321 Mail: kakinaga.d@bxl.daikineurope.com