Commercial refrigeration, comfort cooling and heating in one system
Daikin presents Conveni-Pack with the natural refrigerant CO2
Daikin is using the world's largest trade fair, Euroshop, to present a world first: the Conveni-Pack, which has established itself in recent years as the total solution for the trade, with natural refrigerant CO2. It is particularly climate-friendly thanks to its GWP (Global Warming Potential) of 1. Its positive thermodynamic properties such as low viscosity, high thermal conductivity, high vapour density and classification in safety class A1 as a non-toxic and non-flammable refrigerant make CO2 the ideal refrigerant for food refrigeration. The Conveni-Pack provides commercial refrigeration, comfort cooling and heating, and ventilation in a single system. For heating the sales and functional spaces, the system uses the thermal energy from the refrigerated shelves, display cases and evaporators, which results in high energy saving potentials.
Innovative technology for high energy efficiency
A new swing compressor specially designed for CO2 refrigerant increases the energy efficiency of the Conveni-Pack and thanks to reduced wear, ensures 5 to 15% higher efficiency under nominal operating conditions. The life expectancy of the new compressor is significantly longer due to a low discharge temperature (maximum 100°C) and more precise control of the oil temperature. The new Conveni-Pack saves energy compared to a conventional system through the use of BLDC inverter motors, effective pressure control, two-stage compression and minimal defrosting losses. Seasonal heat recovery leads to further energy savings. The Conveni-Pack meets the needs of supermarkets perfectly, thanks to broader performance regulation. By choosing the Conveni-Pack, supermarkets can achieve their environmental goals while saving energy costs. The compact solution is flexible in its installation – the outdoor unit can be placed up to 35 metres above, 10 metres below or at ground level up to 130 metres away from the indoor units – and scores points with its low-noise operation and the possibility of indoor installation. Thanks to the combination of cooling, air-conditioning, heating and ventilation functions in one system, the Conveni-Pack requires 40% less floor space.
“Natural HVACR 4 LIFE” research project
As part of the “Natural HVACR 4 LIFE” project – co-financed by the EU LIFE funding programme, which provides financial support for environmental and nature conservation projects – Daikin Europe N.V. is now researching together with Daikin Airconditioning Germany and Daikin AC Spain to expand the possible applications of the Conveni-Pack with the climate-friendly refrigerant CO2. The company attaches particular importance to the correct interaction between refrigerant and system design. This is decisive for the overall efficiency of the system and therefore always uses the refrigerant that best meets the aspects of safety, environmental compatibility, economy and energy efficiency. Research is currently underway at the Daikin plant in Ostend (Belgium) in a simulated supermarket environment to find out how to get even more out of the refrigerant in terms of applications and efficiency. These functions will be tested later under real conditions in German and Spanish supermarkets.
Daikin Deutschland Press contact
c/o modem conclusa gmbh
Jutastr. 5, 80636 Munich, Germany
Julia Behl, Tel. 089 - 746 308 36, behl@modemconclusa.de
Maike Schäfer, Tel. 089 - 746 308 40, schaefer@modemconclusa.de
Every year in May we will provide an update for this text.
The Conveni-Pack with natural refrigerant CO2 .© Daikin
Press release
-
Daikin_CO2 Conveni Pack_EN v31DOCX | 87.95KB
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com