Skip to main content
BLDC Open Protocol Cassette

FWI-AT

BLDC fan motor for a precise control of operation 4-way air discharge
FWI-AT

Product Features

  • Two dimensional frames (600x600mm and 900x900mm)
  • Modern style ABS air intake diffusion grille
  • Advanced compressor and fan design resulting in low operating sound levels
  • Up to 70% energy savings with brushless DC motor technology compared to traditional technology
  • Condensate drainage pump up to 900mm lift
  • Available with mounted control board or in naked version to be combinable with any controller
  • Reduced installation and commissioning time with the availability of 2-way or 3-way valves, with ON-OFF or modulating actuator, and also pressure-independent control valves

Documentation

Download language

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?