| FWI02AATN6V3 | FWI03AATN6V3 | FWI04AATN6V3 | FWI07AATN6V3 | FWI06AATN6V3 | FWI08AATN6V3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Low | kW | 1.51 (1) | 1.94 (1) | 1.98 (1) | 4.24 (1) | 3.80 (1) | 4.80 (1) | |
| High | kW | 2.20 (1) | 3.41 (1) | 4.11 (1) | 6.78 (1) | 4.75 (1) | 7.97 (1) | |||
| Total capacity 2-pipe | Low | kW | 1.93 (1) | 2.68 (1) | 2.76 (1) | 5.92 (1) | 4.80 (1) | 6.70 (1) | ||
| High | kW | 2.63 (1) | 4.39 (1) | 5.23 (1) | 9.04 (1) | 6.39 (1) | 10.50 (1) | |||
| Heating capacity (standard conditions) | Capacity 2-pipe | Low | kW | 2.27 (2) | 2.69 (2) | 2.77 (2) | 6.33 (2) | 5.50 (2) | 7.23 (2) | |
| High | kW | 3.25 (2) | 4.58 (2) | 5.55 (2) | 10.20 (2) | 7.30 (2) | 12.20 (2) | |||
| Power input | Low | kW | 0.007 | 0.009 | 0.009 | 0.018 | 0.013 | 0.025 | ||
| High | kW | 0.018 | 0.037 | 0.067 | 0.067 | 0.036 | 0.150 | |||
| Dimensions | Unit | Height | mm | 298 | 298 | 298 | 350 | 350 | 350 | |
| Width | mm | 577 | 577 | 577 | 793 | 793 | 793 | |||
| Depth | mm | 577 | 577 | 577 | 793 | 793 | 793 | |||
| Weight | Unit | kg | 23.0 | 23.0 | 23.0 | 43.0 | 43.0 | 43.0 | ||
| Decoration panel | Dimensions | Unit | Height | mm | 41 | 41 | 41 | 75 | 75 | 75 |
| Width | mm | 730 | 730 | 730 | 860 | 860 | 860 | |||
| Depth | mm | 730 | 730 | 730 | 860 | 860 | 860 | |||
| Fan | Air flow rate | Low | m³/h | 397 | 397 | 397 | 864 | 843 | 976 | |
| High | m³/h | 583 | 796 | 980 | 1,554 | 1,276 | 1,831 | |||
| Total sound power level | Low | dBA | 35.0 (4) | 37.0 (4) | 38.0 (4) | 39.0 (4) | 35.0 (4) | 43.0 (4) | ||
| High | dBA | 46.0 (4) | 54.0 (4) | 61.0 (4) | 53.0 (4) | 45.0 (4) | 58.0 (4) | |||
| Sound pressure level | Low | dBA | 27.0 (4) | 29.0 (4) | 38.0 (4) | 31.0 (4) | 27.0 (4) | 35.0 (4) | ||
| High | dBA | 38.0 (4) | 46.0 (4) | 61.0 (4) | 45.0 (4) | 37.0 (4) | 50.0 (4) | |||
| Water flow | Cooling | Low | l/h | 331 (1) | 460 (1) | 473 (1) | 1,015 (1) | 833 (1) | 1,150 (1) | |
| High | l/h | 452 (1) | 754 (1) | 898 (1) | 1,545 (1) | 1,097 (1) | 1,805 (1) | |||
| Heating | High | l/h | 565 (2) | 797 (2) | 965 (2) | 1,779 (2) | 1,269 (2) | 2,116 (2) | ||
| Low | l/h | 395 (2) | 468 (2) | 482 (2) | 1,100 (2) | 953 (2) | 1,257 (2) | |||
| Water pressure drop | Cooling | Low | kPa | 4 (1) | 10 (1) | 9 (1) | 12 (1) | 12 (1) | 15 (1) | |
| High | kPa | 7 (1) | 23 (1) | 29 (1) | 29 (1) | 21 (1) | 36 (1) | |||
| Heating | Low | kPa | 5 (2) | 8 (2) | 8 (2) | 12 (2) | 13 (2) | 15 (2) | ||
| High | kPa | 9 (2) | 21 (2) | 27 (2) | 29 (2) | 23 (2) | 36 (2) | |||
| Allowed water temperature | Cooling | Min. | °C | 5 | 5 | 5 | 5 | 5 | 5 | |
| Heating | Max. | °C | 80 | 80 | 80 | 80 | 80 | 80 | ||
| Piping connections | Water | Inlet | 1/2" | 1/2" | 1/2" | 3/4" | 3/4" | 3/4" | ||
| Outlet | 1/2" | 1/2" | 1/2" | 3/4" | 3/4" | 3/4" | ||||
| Drain | OD | mm | 10 | 10 | 10 | 10 | 10 | 10 | ||
| Water connections | Primary coil | inch | 1/2" | 1/2" | 1/2" | 3/4" | 3/4" | 3/4" | ||
| Control systems | Wired remote control | FWEC3A, FWECSA, FWTOUCH | FWEC3A, FWECSA, FWTOUCH | FWEC3A, FWECSA, FWTOUCH | FWEC3A, FWECSA, FWTOUCH | FWEC3A, FWECSA, FWTOUCH | FWEC3A, FWECSA, FWTOUCH | |||
| Power supply | Type | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | ||||
| (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | |||||
| (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | |||||