Product Features
- Compact (870mm high) and lightweight single fan design makes the unit unobtrusive, saves space and is easy to install
- Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
- Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs.
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a lower refrigerant charge
- Two optional intelligent sensors improve energy efficiency and comfort
- Guarantees operation in heating mode down to -20°C
- Lowest installation height in the market: 214mm for class 20-63
- Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white
- Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock
- Market-leading serviceability and handling, thanks to wide access area, 7-segment display and additional handle
- Individual flap control: flexibility to suit every room layout without changing the location of the unit!
- Replace existing systems with R-32 technology without needing to replace the piping
- Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature.
- Bigger flaps and unique swing pattern improve equal air distribution
- 5 different fan speeds available for maximum comfort
- Maximum piping length up to 100m
- Maximum installation height difference up to 30m
- Optional fresh air intake
- Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms
- Outdoor units for pair, twin, triple, double twin application
- Standard drain pump with 675mm lift increases flexibility and installation speed
Benefits
Documentation
Download language
Download language