Product Features
- Ideal solution for commercial comfort cooling and/or heating applications
- Optimum ESEER values
- 2-3 truly independent refrigerant circuits
- Low starting current
- DX shell and tube evaporator – one pass refrigerant side to minimize pressure drops
- Standard electronic expansion valve
- Optimised defrost cycles
- Partial heat recovery available
- Power factor up to 0.95
- PID microprocessor control
Benefits
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
-
Screw compressor
Single screw compressors have rotors with male and female gears and are designed for high capacities and performances