Product Features
- No friction loss, no oil contamination, no additional oil management systems and an increased equipment life thanks to the magnetic bearing technology
- Totally oil-free operation resulting in reduced maintenance costs and increased reliability
- Compact footprint through stacked heat exchanger lay-out
- MicroTech III controller with superior control logic and easy interface
- A wide portfolio of options is available to meet different requirements.
- Excellent part load efficiency
- Increased installation flexibility thanks to limited dimensions
- Easy handling: thanks to its compact size, it can easily pass through the doorway
- The compressor vibration levels are extremely low as a result of the high-speed design
- Optimized for highly efficient R134a refrigerant and compatible with next generation refrigerants
Benefits
Documentation
Download language
Download language
Download language
Download language