| EWWD340DZXEA1 | EWWD470DZXEA1 | EWWD570DZXEA1 | EWWD670DZXEA2 | EWWD680DZXEA2 | EWWD740DZXEA1 | EWWD950DZXEA2 | EWWDC10DZXEA3 | EWWDC11DZXEA2 | EWWDC14DZXEA3 | EWWDC15DZXEA2 | EWWDC17DZXEA3 | EWWDC22DZXEA3 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 341 | 474 | 566 | 670 | 682 | 742 | 946 | 1038 | 1130 | 1437 | 1478 | 1685 | 2173 | ||
| Capacity control | Method | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | Variable | |||
| Minimum capacity | % | 29 | 20 | 20 | 15 | 15 | 17 | 10 | 10 | 10 | 7 | 9 | 7 | 6 | |||
| Power input | Cooling | Nom. | kW | 69.9 | 93.5 | 108 | 138.4 | 138 | 131 | 186 | 210 | 216 | 288 | 263 | 329 | 393 | |
| EER | 4.88 | 5.07 | 5.22 | 4.84 | 4.91 | 5.65 | 5.08 | 4.94 | 5.23 | 4.98 | 5.6 | 5.12 | 5.53 | ||||
| Dimensions | Unit | Depth | mm | 3625 | 3625 | 3625 | 3625 | 3585 | 3585 | 3585 | 4688 | 3580 | 4793 | 3580 | 4768 | 4812 | |
| Height | mm | 1865 | 1865 | 1865 | 1985 | 1985 | 1985 | 1985 | 2082 | 2200 | 2083 | 2200 | 2225 | 2290 | |||
| Width | mm | 1055 | 1055 | 1055 | 1160 | 1160 | 1160 | 1160 | 1510 | 1270 | 1510 | 1270 | 1510 | 1510 | |||
| Weight | Unit | kg | 1750 | 1950 | 2050 | 2850 | 2850 | 2650 | 3000 | 4400 | 3700 | 4700 | 3900 | 5100 | 5900 | ||
| Operation weight | kg | 2033 | 2276 | 2407 | 3197 | 3354 | 3162 | 3568 | 4970 | 4412 | 5370 | 4699 | 5890 | 6920 | |||
| Water heat exchanger - evaporator | Type | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | Flooded shell and tube | |||
| Water volume | l | 70 | 96 | 107 | 107 | 134 | 134 | 156 | 207.3 | 199 | 317.4 | 229 | 317.4 | 444.3 | |||
| Water heat exchanger - condenser | Type | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | Shell and tube | |||
| Water flow rate | Nom. | l/s | 19.6 | 27.1 | 32.1 | 38.4 | 39.2 | 41.7 | 54 | 59.6 | 64.2 | 82.3 | 83.1 | 96.1 | 122 | ||
| Compressor | Type | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | Oil free centrifugal compressor | |||
| Quantity | 1 | 1 | 1 | 2 | 2 | 1 | 2 | 3 | 2 | 3 | 2 | 3 | 3 | ||||
| Sound power level | Cooling | Nom. | dBA | 88 | 89 | 90 | 91 | 91 | 91 | 92 | 93 | 93 | 94 | 94 | 95 | 96 | |
| Sound pressure level | Cooling | Nom. | dBA | 70 | 71 | 72 | 73 | 73 | 73 | 74 | 73 | 75 | 74 | 76 | 75 | 76 | |
| Operation range | Evaporator | Cooling | Min. | °CDB | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 |
| Max. | °CDB | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | |||
| Condenser | Cooling | Min. | °CDB | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | |
| Max. | °CDB | 55 | 55 | 42 | 55 | 55 | 42 | 55 | 55 | 42 | 55 | 42 | 42 | 42 | |||
| Refrigerant | Type | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | R-134a | |||
| Charge | kg | 130 | 130 | 130 | 120 | 200 | 190 | 200 | 350 | 250 | 400 | 250 | 420 | 470 | |||
| Circuits | Quantity | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| GWP | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | 1430 | ||||
| Refrigerant charge | Per circuit | tCO2Eq | 185.9 | 185.9 | 185.9 | 171.6 | 185.9 | 271.7 | 286 | 500.5 | 357.5 | 572 | 357.5 | 572 | 672.1 | ||
| Power supply | Phase | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | 3~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | |||
| Notes | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 | ||||
| (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | (2) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. | |||||
| (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | (3) - In case of inverter driven units, no inrush current at start up is experienced. | |||||
| (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | (4) - Nominal running current in cooling mode is referred to the following conditions: evaporator 12°C/7°C; condenser 30°C/35°C | |||||
| (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | (5) - Maximum current for wires sizing: compressor full load ampere x 1.1 | |||||
| (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | (6) - All data are subject to change without notice. Please refer to the unit nameplate data. | |||||
| (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | (7) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 | |||||
| (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | (8) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current | |||||
| (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | (9) - Maximum unit current for wires sizing is based on minimum allowed voltage. | |||||