Product Features
- The integration of an AHU into a DX system ensures fast response to changing loads, a high energy efficiency and easy design as no boilers, tanks or pumps are needed
- Wide range of expansion valve kit capacities from 5 to 61kW offers maximum application potential
- Unified indoor unit can be combined with R-32 and R-410A outdoor units, symplifying stock
- Can be installed outdoors, down to -20°C
- Control box and expansion valve kit are required for each combination plus an air handling unit
Documentation
Download language
Download language
Download language