Product Features
- Energy efficient units: up to class A energy labels
- Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler syste
- Standard air filter removes airborne dust particles to ensure a steady supply of clean air
- 24 hour timer can be set to start heating or cooling anytime during a 24 hour period
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Anti-corrosion treated heat exchangers protect the outdoor unit
- Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
- Outdoor units for pair application
- Wide angle louvers provide a comfortable air flow throughout the entire room
- Flat, stylish front panel blends easily within any interior décor and is easier to clean
Benefits
Documentation
Download language