| ATYN20LV1 / ARYN20LV1 | ATYN25LV1 / ARYN25LV1 | ATYN35LV1 / ARYN35LV1 | ATYN50LV1 / ARYN50LV1 | ATYN60LV1 / ARYN60LV1 | ||||
|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 2.140 | 2.650 | 3.300 | 5.250 | 6.010 | |
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 |
| Gas | OD | mm | 9.52 | 9.52 | 12.70 | 12.70 | 15.88 | |
| Nominal efficiency | EER | 3.29 | 3.21 | 3.06 | 3.21 | 3.21 | ||
| Annual energy consumption | kWh | 325 | 412.5 | 540 | 817.5 | 935 | ||
| COP | 3.68 | 3.61 | 3.54 | 3.75 | 3.65 | |||
| Energy labeling Directive | Cooling | A | A | B | A | A | ||
| Heating | A | A | B | A | A | |||
| Heating capacity | Nom. | kW | 2.060 | 2.800 | 3.470 | 5.550 | 6.350 | |
| Notes | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | |||
| (2) - EER/COP according to Eurovent 2012, for use outside EU only | (2) - EER/COP according to Eurovent 2012, for use outside EU only | (2) - EER/COP according to Eurovent 2012, for use outside EU only | (2) - EER/COP according to Eurovent 2012, for use outside EU only | (2) - EER/COP according to Eurovent 2012, for use outside EU only | ||||
| (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (3) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||