Product Features
- Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler syste
- Energy efficient units: up to class A energy labels
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Anti-corrosion treated heat exchangers protect the outdoor unit
- Outdoor units for pair application
Documentation
Download language