|
Notes
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
|
|
(2) - Contains fluorinated greenhouse gases
|
(2) - Contains fluorinated greenhouse gases
|
(2) - Contains fluorinated greenhouse gases
|
(2) - Contains fluorinated greenhouse gases
|
(2) - Contains fluorinated greenhouse gases
|