Product Features
- Premium quality counter flow plate heat exchanger, recovering up to 93% of thermal energy
- Best choice when a compact unit is needed: only 280mm high up to 500m³/h
- Prevent energy losses from over-ventilation while improving indoor air quality with optional CO2 sensor
- Optional pre-filters from Coarse 55% (G4) up to ePM1 50% (F7) and second filtration step up to ePM1 80% (F9) for best indoor air quality
- Maximum ESP available up to 600 Pa (depending on model sizes and airflow)
- ErP 2018 compliant
- Ideal solution for shops, restaurants or offices requiring maximum floor space for furniture, decorations and fittings
- Reduced energy consumption thanks to EC inverter driven centrifugal fans
- 6 pre-defined sizes from 300 to 3000 m³/h nominal air flow rate making selection easy
- Quiet operation thanks Mineral wool panel insulation (50mm) and silencer option
- Perfect air flow management: can operate in Constant Air Volume (CAV) or Variable Air Volume (VAV)
- High efficiency defrost mode avoids energy waste, thanks to the smart integration of bypass and heating coil mode
- Precise supply temperature control thanks to optional modulating electrical heater or optional cooling/heating coil
- Eurovent and VDI 6022 compliant
- Choice betweendrain connection on the left (ALB-L*) or right (ALB-R*)