Specifications Table for ALB-RB

ALB03RBMNADBT00 ALB05RBMNADBT00 ALB06RBMNADBT00 ALB07RBMNADBT00
Dimensions Unit Width mm 1,100 1,600 2,000 2,000
Notes (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller (1) - Clean/replace Filter(s) when maximum pressure drop is reached or when warning is displayed on HMI controller