After being launched in 2021, the R-32 Small Inverter Chiller range is about to be extended with the launch of the R-32 Small Inverter Chiller in the Split version, which will be available on the market starting from the 1st of September.
This new version will offer the exact same energy efficiency performances and end the environmental sustainability features offered by the R-32 Small Inverter Chiller in the packaged version, extending its application possibilities to glycol free installations in cold climates.
The Air-Cooled R-32 Small Inverter Chiller – Split will be available in the heat pump version, delivering cooling and heating capacities from 16 kW to 90 kW, and will be available from stock for fast delivery to the customer’s site.
The compactness, the wide operating envelope, and the high energy efficiency, will still be the main strengths this new version, still standing out for providing the best efficiency levels in the market, both in cooling and heating mode, and the lowest direct and indirect CO2 emission levels.
The features
Quiet operations, reduced footprint, advanced connectivity, and wide operating limits make the new R-32 Small Inverter Chiller an ideal solution for a wide range of HVAC projects, from comfort to process applications.
Heat pumps are designed to cope with an extended ambient temperature range of -20˚C to 35˚C, and can produce hot water up to 60°C.
Notable among the outstanding features offered as standard by this Series are the Daikin design DC-Inverter Scroll compressors, the optimized Cu-AI Coils and the brazed plate heat exchangers. Also included within the unit are high efficiency Daikin design DC-Inverter fans with a selectable silent mode, and an inverter pump kit.
Besides, the Split version will allow components such as expansion valves, pumps and heat exchangers, to be placed in a dedicated box, specifically designed for indoor installation, to protect components and piping from cold weather, and allow glycol free installation even in extremely cold climates.
The Smart Control solutions
Daikin has worked to offer the most advanced features in terms of connectivity and monitoring.
The Smart Control solutions for this Series are specifically designed to reach the highest level of performance and system flexibility.
The R-32 Small Inverter Chiller can communicate with any external BMS and offers the Master and Slave option as a standard – allowing to sequence and connect up to 4 units with one of them selected as Master unit.
The new Series also stands out for its enhanced ability to connect to the Internet through the Internet of Things. In fact, a dedicated Mobile Configuration App can be used to make commissioning extremely easy and quick.
The Smart Control Solutions for the new Small Inverter Chiller also include Daikin on Site, the remote monitoring and system optimization within the Daikin proprietary cloud platform, which ensures full control of the units through detailed monitoring, online alarm troubleshooting and remote control.
Leaders in the development of R-32 technology
The new Small Inverter Chiller strengthens Daikin’s leadership in the design and development of products featuring R-32 refrigerant.
In 2018, Daikin was an early innovator and made history by introducing the first R-32 refrigerant chillers, followed by free-cooling scroll units the same year, and the R-32 Heat Pump in 2020.
Today, Daikin is the brand with the highest number of R-32 installations in the world, as a testimony to the experience, the knowledge, the quality, and the reliability of its R-32 products.
With the introduction of the new Small Inverter Chiller, Daikin continues leading the way towards innovative and sustainable solutions for the Air Conditioning sector.
Read more here about being pioneers in R-32 technology development
Every year in May we will provide an update of this text.
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com