Daikin has recently supplied a total solution to maintain temperature in the train switching system control room of a French intercity high-speed rail service.
Products Installed
10x VRV
1x iTM system control
1x D-AHU Modular R + with DX Coil and ERQ250
4x Mini SkyAir
Total Airflow: 7,315 m3/h
About the project
The building cooled down by the Daikin solution houses a railway control system, which, of course, generates heat that needs to be dissipated, otherwise malfunctioning might occur.
The HVAC system will distribute cooling to high voltage rooms, switch control rooms and technical rooms to ensure maximum operational safety.
Of course, the main requirement for this project were:
energy efficiency
absolute reliability
The Daikin units chosen for this HVAC system will help meeting both requirements as Daikin technology is specifically designed to offer the highest possible energy efficiency, containing operative costs, and ensuring the quality and reliability associated for years with the brand.

D-AHU Modular R + with DX Coil and ERQ250

VRV units

VRV & Mini SkyAir units