- New built
- Replacement of electric heating
- Quickly reduce your energy consumption
New built
When building a new house with high insulation, a Daikin air-to-air heat pump fits all heating and cooling needs. Plus, their A+++ energy efficiency ratings and low environmental impact meet all green building requirements.
Replacement of electric heating
An air-to-air heat pump is the ideal solution when replacing electric heating.
Our flexible units are easy to install, offering several designs to fit your needs the best. With up to A+++ energy efficiency ratings both in heating and cooling, you can save a lot on your energy consumption.
NEW: Multi+ is an all-in-one system to offer heating, cooling and domestic hot water for houses up to 80m².
Quickly reduce your energy consumption
If your current heating system is not yet outdated, but you want to reduce your energy consumption, you could consider installing an air-to-air heat pump as add-on system. This will give you the opportunity to use your heat pump for heating and cooling and only use your current heating system for hot water production.
Energy-efficient technologies for the future
Our cooling solutions are classified with the highest energy efficiency labels on the market. Thanks to our focus on renewable energy and innovative technologies, you benefit from a total solution that maximises your return on investment. Our dedication to developing energy-efficient climate solutions guarantees that Daikin units not only comply with, but are also years ahead of legislation standards.
Flexible configurations for your home
Split system
For one room
A single-split system connects one indoor unit to one outdoor unit, for easy installation and straightforward cooling and heating.
Multi-split system
For your entire home
With Daikin air-to-air heat pumps, you can connect up to five indoor units to one outdoor unit to efficiently cool or heat up to five different rooms. The temperature for each room can be controlled independently.
Multi+ system
For your entire home, including hot water
Our new Multi + range connects a single outdoor unit with up to 3 indoor units and a domestic hot water tank of 90 or 120 litres. Domestic hot water, cooling and heating is the key strength of this affordable all-in-one system.
Equipped with our signature inverter technology
Our inverter technology reduces energy consumption by up to 30% compared to a non-inverter system, simply by adjusting the speed of the motor as required, instead of continuously stopping and starting it.
Award-winning designs for your interior
Thanks to our wide range of indoor units and design options, you'll always find a climate solution that fits your interior.
Always in control
Daikin air conditioners offer different ways to manage your home environment. Use the Onecta app on your smartphone, the infrared remote control, or the voice controls via Alexa or Google Home.
Our most popular air conditioners
With the Bluevolution range, Daikin takes comfort to a whole new level. Using a new refrigerant called R-32, we have improved energy efficiency up to A+++ for both cooling and heating.