Product Features
- For the vast majority of applications no SV box is needed to tackle the IEC requirements.
- In case of very small rooms an optional SV box ensures compliance to IEC60335-2-40 for any room
- Continued operation in case of a leak: only the specific branch is closed, maintaining full operation of the system
- Fast installation thanks to Refrigerant Flow Through reducing the number of brazing points and joint kits
- Easy servicing in false ceilings thanks to sliding down PCB
- Limited ceiling void required
- Connect up to 250 class unit (28kW) to 1-port SV box or by combining 2 ports on multi SV box
Documentation
Download language
Download language
Download language
Download language
Download language
Download language