Specifications Table for SV-A

SV4A14AJV1B SV6A14AJV1B SV8A14AJV1B SV1A25AJV1B
Maximum capacity index of connectable indoor units 400 600 650 250
Maximum capacity index of connectable indoor units per branch 140 140 140 250
Number of branches 4 6 8 1
Maximum number of connectable indoor units 20 30 40 5
Maximum number of connectable indoor units per branch 5 5 5 5
Dimensions Unit Height mm 291 291 291 291
    Width mm 600 1000 1000 600
    Depth mm 845 845 845 845
Weight Unit kg 32 45 48 27
Operation range Temperature around casing Min. °CDB 5 5 5 5
    Max. °CDB 32 32 32 32
  Humidity around casing Max. % 80 80 80 80
Sound pressure level Nom. dBA 35.0 (1) 36.0 (1) 36.0 (1) 36.0 (1)
Sound power level Nom. dBA 49.0 (2) 50.0 (2) 50.0 (2) 50.0 (2)
Refrigerant Type   R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0
Piping connections Outdoor unit or Refrigerant Flow Through Liquid Type   Brazing connection Brazing connection Brazing connection Brazing connection
      OD mm 9.52, 12.7, 15.9 9.52, 12.7, 15.9 9.52, 12.7, 15.9 9.52, 12.7, 15.9
    Gas Type   Brazing connection Brazing connection Brazing connection Brazing connection
      OD mm 15.9, 19.1, 22.2, 28.6 15.9, 19.1, 22.2, 28.6 15.9, 19.1, 22.2, 28.6 15.9, 19.1, 22.2, 28.6
  Indoor unit Liquid Type   Brazing connection Brazing connection Brazing connection Brazing connection
      OD mm 6.35 (4), 9.52 (5) 6.35 (4), 9.52 (5) 6.35 (4), 9.52 (5) 6.35 (4), 9.52 (5)
    Gas Type   Brazing connection Brazing connection Brazing connection Brazing connection
      OD mm 9.52 (6), 12.7 (7), 15.9 (5) 9.52 (6), 12.7 (7), 15.9 (5) 9.52 (6), 12.7 (7), 15.9 (5) 9.52 (6), 12.7 (7), 15.9 (5)
Standard Accessories Installation manual 1     1
  Accessory pipe 10 10 10 11
  Stopper pipes 6 4 4 2
  Insulation tube for stopper pipes 9 5 5 5
  General safety precautions 1 1 1 1
  Clamp for drain hose 1 1 1 1
  Duct closing plate 1 1 1 1
  Drain hose 1 1 1 1
  Sealing material 1 1 1 1
  Sealing pad (large) 1 1 1 1
  Sealing pad (small) 1 1 1 1
  Tie-wraps 8 11 11 11
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (1) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (1) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (1) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (2) - Sound power level is an absolute value that a sound source generates. (2) - Sound power level is an absolute value that a sound source generates. (2) - Sound power level is an absolute value that a sound source generates. (2) - Sound power level is an absolute value that a sound source generates.
  (3) - Accessory pipe required (3) - Accessory pipe required (3) - Accessory pipe required (3) - Accessory pipe required
  (4) - When connecting indoor units smaller or equal to 80 class (no need to cut the outlet pipe) (4) - When connecting indoor units smaller or equal to 80 class (no need to cut the outlet pipe) (4) - When connecting indoor units smaller or equal to 80 class (no need to cut the outlet pipe) (4) - When connecting indoor units smaller or equal to 80 class (no need to cut the outlet pipe)
  (5) - When connecting indoor units larger or equal to 100 class (the outlet pipe needs to be cut) (5) - When connecting indoor units larger or equal to 100 class (the outlet pipe needs to be cut) (5) - When connecting indoor units larger or equal to 100 class (the outlet pipe needs to be cut) (5) - When connecting indoor units larger or equal to 100 class (the outlet pipe needs to be cut)
  (6) - When connecting indoor units smaller or equal to 32 class (no need to cut the outlet pipe) (6) - When connecting indoor units smaller or equal to 32 class (no need to cut the outlet pipe) (6) - When connecting indoor units smaller or equal to 32 class (no need to cut the outlet pipe) (6) - When connecting indoor units smaller or equal to 32 class (no need to cut the outlet pipe)
  (7) - When connecting indoor units between 40 & 80 class (the outlet pipe needs to be cut) (7) - When connecting indoor units between 40 & 80 class (the outlet pipe needs to be cut) (7) - When connecting indoor units between 40 & 80 class (the outlet pipe needs to be cut) (7) - When connecting indoor units between 40 & 80 class (the outlet pipe needs to be cut)
  (8) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (8) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (8) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (8) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (9) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (10) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (10) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (10) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (10) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (11) - Instead of a fuse, use a circuit breaker (11) - Instead of a fuse, use a circuit breaker (11) - Instead of a fuse, use a circuit breaker (11) - Instead of a fuse, use a circuit breaker
Standard Accessories Installation and operation manual   1 1