Skip to main content
Wall mounted unit

FWT-HT

BLDC fan motor unit for wall mounting
FWT-HT

Product Features

  • Modern style decoration panel in white
  • DC fan-motor
  • 5 different sizes from 2.4 kW to 5.3 kW
  • 230V ON-OFF internal 3-way valve available as factory mounted
  • Double filtration stage (Gin-Ion filter + PM2.5 filter)
  • Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air
  • Modbus gateway available as accessory for BMS integration

Benefits

  • Flash Streamer

    Flash Streamer

    Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air

Documentation

Download language

Download language

Download language

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?