| FWT02HATNMV1 | FWT03HATNMV1 | FWT04HATNMV1 | FWT05HATNMV1 | FWT06HATNMV1 | |||||
|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity (standard conditions) | Sensible capacity 2-pipe | Low | kW | 1.52 (1) | 1.61 (1) | 1.88 (1) | 2.64 | 3.19 (1) | |
| High | kW | 1.77 (1) | 2.07 (1) | 2.61 (1) | 3.56 (1) | 4.19 (1) | |||
| Total capacity 2-pipe | Low | kW | 2.11 (1) | 2.23 (1) | 2.58 (1) | 3.37 (1) | 4.07 (1) | ||
| High | kW | 2.43 (1) | 2.70 (1) | 3.49 (1) | 4.54 (1) | 5.28 (1) | |||
| Heating capacity (standard conditions) | Capacity 2-pipe | Low | kW | 2.40 (2), 1.96 (6) | 2.46 (2), 2.02 | 3.08 (2), 2.64 (6) | 4.63 (2), 4.04 (6) | 5.28 (2), 4.54 (6) | |
| High | kW | 3.22 (2), 2.73 (6) | 3.52, 2.96 (6) | 4.40 (2), 3.72 (6) | 6.01 (2), 4.89 (6) | 7.33 (2), 6.24 (6) | |||
| Power input | Low | kW | 0.007 | 0.007 | 0.010 | 0.015 | 0.020 | ||
| High | kW | 0.010 | 0.012 | 0.020 | 0.025 | 0.043 | |||
| Dimensions | Unit | Height | mm | 288 | 288 | 288 | 317 | 317 | |
| Width | mm | 870 | 870 | 870 | 1089 | 1089 | |||
| Depth | mm | 234 | 234 | 234 | 275 | 275 | |||
| Weight | Unit | kg | 9.5 | 9.5 | 9.5 | 14.1 | 14.1 | ||
| Casing | Colour | White | White | White | White | White | |||
| Fan | Air flow rate | Low | m³/h | 340 (3) | 357 (3) | 425 (3) | 663 (3) | 782 (3) | |
| High | m³/h | 442 (3) | 476 (3) | 629 (3) | 866 (3) | 1053 (3) | |||
| Total sound power level | Low | dBA | 39 (4) | 39 (4) | 45 (4) | 48 (4) | 51 (4) | ||
| High | dBA | 46 (4) | 49 (4) | 55 (4) | 55 (4) | 59 (4) | |||
| Sound pressure level | Low | dBA | 25 (5) | 26 (5) | 32 (5) | 34 (5) | 39 (5) | ||
| High | dBA | 34 (5) | 35 (5) | 42 (5) | 42 (5) | 46 (5) | |||
| Water flow | Cooling | Low | l/h | 364 | 439 | 444 | 583 | 701 | |
| High | l/h | 419 | 467 | 599 | 781 | 906 | |||
| Heating | Low | l/h | 364 | 439 | 444 | 583 | 701 | ||
| High | l/h | 419 | 467 | 599 | 781 | 906 | |||
| Water pressure drop | Cooling | Low | kPa | 16 | 17 | 23 | 11 | 17 | |
| High | kPa | 25 | 29 | 44 | 22 | 28 | |||
| Heating | Low | kPa | 14 (2), 17 (6) | 14 (2), 19 (6) | 20 (2), 22 | 10 (2), 15 (6) | 14 (2), 24 (6) | ||
| High | kPa | 22 (2), 25 (6) | 26 (2), 30 (6) | 38 (2), 41 (6) | 19 (2), 26 (6) | 25 (2), 37 (6) | |||
| Piping connections | Water | Inlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||
| Outlet | 3/4" | 3/4" | 3/4" | 3/4" | 3/4" | ||||
| Drain | OD | mm | 16.5 | 16.5 | 16.5 | 16.5 | 16.5 | ||
| Power supply | Type | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | 220-240 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Current input | Low | A | 0.07 | 0.07 | 0.09 | 0.11 | 0.16 | ||
| High | A | 0.10 | 0.10 | 0.16 | 0.22 | 0.32 | |||
| Fan motor | Power input | Low | kW | 0.007 | 0.007 | 0.010 | 0.015 | 0.020 | |
| High | kW | 0.010 | 0.012 | 0.020 | 0.025 | 0.043 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | ||||
| (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | (2) - Heating: 2 pipe: air 20°CDB; entering water 50°C | |||||
| (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | (3) - Air flow at 0Pa ESP | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | (5) - Sound pressure measured at 1m in front of the unit and 0.8m below the vertical centre line of the unit (JIS C 9612). | |||||
| (6) - Heating: 2 pipe: air 20°CDB; entering water 45°C, water temperature rise 5K. | (6) - Heating: 2 pipe: air 20°CDB; entering water 45°C, water temperature rise 5K. | (6) - Heating: 2 pipe: air 20°CDB; entering water 45°C, water temperature rise 5K. | (6) - Heating: 2 pipe: air 20°CDB; entering water 45°C, water temperature rise 5K. | (6) - Heating: 2 pipe: air 20°CDB; entering water 45°C, water temperature rise 5K. | |||||
| (7) - Eurovent Testing (FWT05/06) : Louver angle is set to 45° for Standard Cooling and Fan only , Step Swing 0. | (7) - Eurovent Testing (FWT05/06) : Louver angle is set to 45° for Standard Cooling and Fan only , Step Swing 0. | (7) - Eurovent Testing (FWT05/06) : Louver angle is set to 45° for Standard Cooling and Fan only , Step Swing 0. | (7) - Eurovent Testing (FWT05/06) : Louver angle is set to 45° for Standard Cooling and Fan only , Step Swing 0. | (7) - Eurovent Testing (FWT05/06) : Louver angle is set to 45° for Standard Cooling and Fan only , Step Swing 0. | |||||
| (8) - Eurovent Testing (FWT05/06) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (8) - Eurovent Testing (FWT05/06) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (8) - Eurovent Testing (FWT05/06) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (8) - Eurovent Testing (FWT05/06) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (8) - Eurovent Testing (FWT05/06) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | |||||
| (9) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 50° for Standard Cooling and Fan only , Step Swing 1. | (9) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 50° for Standard Cooling and Fan only , Step Swing 1. | (9) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 50° for Standard Cooling and Fan only , Step Swing 1. | (9) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 50° for Standard Cooling and Fan only , Step Swing 1. | (9) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 50° for Standard Cooling and Fan only , Step Swing 1. | |||||
| (10) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (10) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (10) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | (10) - Eurovent Testing (FWT02/03/04) : Louver angle is set to 55° for Standard Heating , Step Swing 1. | ||||||