Skip to main content
AC Open Protocol Cassette

FWH-AF

AC fan motor unit for ceiling mounting 4-way air discharge
FWH-AF

Product Features

  • Two dimensional frames (600x600mm and 900x900mm)
  • Modern style ABS air intake diffusion grille
  • Reliability and sturdiness in a compact design
  • Condensate drainage pump up to 900mm lift
  • Available with mounted control board or in naked version to be combinable with any controller
  • Reduced installation and commissioning time with the availability of 2-way or 3-way valves with ON-OFF or modulating actuator