| FWH02AAFN6V3 | FWH03AAFN6V3 | FWH04AAFN6V3 | FWH06AAFN6V3 | FWH08AAFN6V3 | |||||
|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity (standard conditions) | Sensible capacity 4-pipe | Low | kW | 1.24 (1) | 1.49 (1) | 2.00 (1) | 3.47 (1) | 4.29 (1) | |
| High | kW | 1.94 (1) | 3.38 (1) | 3.02 (1) | 5.81 (1) | 6.98 (1) | |||
| Total capacity 4-pipe | Low | kW | 1.56 (1) | 2.01 (1) | 2.58 (1) | 4.73 (1) | 5.83 (1) | ||
| High | kW | 2.35 (1) | 3.38 (1) | 3.62 (1) | 7.45 (1) | 9.00 (1) | |||
| Heating capacity (standard conditions) | Capacity 4-pipe | Low | kW | 2.53 (3) | 2.75 (3) | 3.67 (3) | 7.20 (3) | 8.64 (3) | |
| High | kW | 3.55 (3) | 4.22 (3) | 4.81 (3) | 10.60 (3) | 12.40 (3) | |||
| Power input | Low | kW | 0.018 | 0.032 | 0.057 | 0.047 | 0.064 | ||
| High | kW | 0.042 | 0.050 | 0.089 | 0.108 | 0.147 | |||
| Dimensions | Unit | Height | mm | 298 | 298 | 298 | 350 | 350 | |
| Width | mm | 577 | 577 | 577 | 793 | 793 | |||
| Depth | mm | 577 | 577 | 577 | 793 | 793 | |||
| Weight | Unit | kg | 23.0 | 23.0 | 23.0 | 43.0 | 43.0 | ||
| Decoration panel | Dimensions | Unit | Height | mm | 41 | 41 | 41 | 75 | 75 |
| Width | mm | 730 | 730 | 730 | 860 | 860 | |||
| Depth | mm | 730 | 730 | 730 | 860 | 860 | |||
| Fan | Air flow rate | Low | m³/h | 289 | 306 | 479 | 718 | 902 | |
| High | m³/h | 533 | 640 | 805 | 1,380 | 1,651 | |||
| Total sound power level | Low | dBA | 33.0 (4) | 40.0 (4) | 47.0 (4) | 35.0 (4) | 40.0 (4) | ||
| High | dBA | 45.0 (4) | 50.0 (4) | 58.0 (4) | 51.0 (4) | 56.0 (4) | |||
| Sound pressure level | Low | dBA | 25.0 (4) | 32.0 (4) | 39.0 (4) | 27.0 (4) | 32.0 (4) | ||
| High | dBA | 37.0 (4) | 42.0 (4) | 50.0 (4) | 43.0 (4) | 48.0 (4) | |||
| Water flow | Cooling | Low | l/h | 271 (1) | 351 (1) | 453 (1) | 822 (1) | 1,010 (1) | |
| High | l/h | 410 (1) | 589 (1) | 637 (1) | 1,299 (1) | 1,571 (1) | |||
| Heating | High | l/h | 311 (3) | 369 (3) | 421 (3) | 929 (3) | 1,083 (3) | ||
| Low | l/h | 222 (3) | 241 (3) | 322 (3) | 634 (3) | 757 (3) | |||
| Water pressure drop | Cooling | Low | kPa | 3 (1) | 10 (1) | 5 (1) | 10 (1) | 10 (1) | |
| High | kPa | 6 (1) | 22 (1) | 9 (1) | 252 (1) | 34 (1) | |||
| Heating | Low | kPa | 4 (3) | 6 (3) | 5 (3) | 12 (3) | 16 (3) | ||
| High | kPa | 8 (3) | 12 (3) | 9 (3) | 23 (3) | 30 (3) | |||
| Allowed water temperature | Cooling | Min. | °C | 5 | 5 | 5 | 5 | 5 | |
| Heating | Max. | °C | 80 | 80 | 80 | 80 | 80 | ||
| Piping connections | Water | Inlet | 1/2" | 1/2" | 1/2" | 3/4" | 3/4" | ||
| Outlet | 1/2" | 1/2" | 1/2" | 3/4" | 3/4" | ||||
| Drain | OD | mm | 10 | 10 | 10 | 10 | 10 | ||
| Water connections | Primary coil | inch | 1/2" | 1/2" | 1/2" | 3/4" | 3/4" | ||
| Additional coil | inch | 1/2" | 1/2" | 1/2" | 1/2" | 1/2" | |||
| Control systems | Wired remote control | FWEC1A, FWEC2A, FWEC3A, FWECSA, FWTOUCH | FWEC1A, FWEC2A, FWEC3A, FWECSA, FWTOUCH | FWEC1A, FWEC2A, FWEC3A, FWECSA, FWTOUCH | FWEC1A, FWEC2A, FWEC3A, FWECSA, FWTOUCH | FWEC1A, FWEC2A, FWEC3A, FWECSA, FWTOUCH | |||
| Power supply | Type | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | 230 / 1 / 50 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. | ||||
| (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. | |||||
| (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. | |||||
| (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | (4) - Sound power level according to ISO3741 | |||||
| (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | (5) - The sound pressure level is measured via a microphone at 1m distance of the unit. | |||||