Product Features
- Daikin outdoor units are equipped with an anti-corrosion treated heat exchanger (blue fin) which ensures greater resistance to the most severe weather conditions
- Seasonal efficiency values up to A+
- The infrared remote control is user friendly and equipped with a timer function that enables you to programme the unit to start or stop at your desired time.
- Turbo mode allows to rapidly heat up or cool down the room in a couple of minutes
- Wide range of units offers maximum application potential
- Outdoor units for pair application
- 24 hour timer can be set to start heating or cooling anytime during a 24 hour period
- Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler syste
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
- Flat, stylish front panel blends easily within any interior décor and is easier to clean
Benefits
Documentation
Download language
Download language
Download language