| FTXV25AV1B / RXV25AV1B | FTXV35AV1B / RXV35AV1B | FTXV50AV1B / RXV50AV1B | FTXV60AV1B / RXV60AV1B | ||||
|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.6 | 0.6 | 1.26 | 2.53 | |
| Max. | kW | 3.2 | 3.9 | 6 | 6.8 | ||
| Nom. | kW | 2.65 | 3.4 | 5.2 | 6.25 | ||
| Space cooling | SEER | 5.60 | 5.60 | 5.60 | 5.10 | ||
| Annual energy consumption | kWh/a | 166 | 213 | 325 | 429 | ||
| Capacity | Pdesign | kW | 2.65 | 3.40 | 5.20 | 6.25 | |
| Energy efficiency class | A+ | A+ | A+ | A | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.80 | 3.20 | 4.50 | 5.80 |
| SCOP/A | 3.80 | 3.92 | 3.80 | 3.80 | |||
| Energy efficiency class | A | A | A | A | |||
| Annual energy consumption | kWh/a | 1,032 | 1,143 | 1,658 | 2,137 | ||
| Nominal efficiency | EER | 2.98 | 2.56 | 3.11 | 2.91 | ||
| Annual energy consumption | kWh | 445 | 665 | 835 | 1,075 | ||
| COP | 3.11 | 3.12 | 3.23 | 2.96 | |||
| Energy labeling Directive | Cooling | C | E | B | C | ||
| Heating | D | D | C | D | |||
| Heating capacity | Nom. | kW | 2.8 | 3.84 | 5.65 | 6.75 | |
| Min. | kW | 0.8 | 0.88 | 1.12 | 2.53 | ||
| Max. | kW | 3.6 | 4.4 | 6.8 | 7.6 | ||
| Notes | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | |||
| (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||